Programmable H-bridge gate driver for automotive applications

Ideal for the most demanding environments

Flexible DC motor control solution with our automotive H-bridge pre-driver improves ECU designs

Designed to drive 4 external N-channel MOSFET transistors, the L99H92 is ideal for DC motor control in a single H-bridge or dual independent half-bridge configuration. Fully compliant with automotive requirements and able to easily adapt external power stages to different needs, the same device can be used for several electronic applications. 

Key features

  • AEC-Q100 qualified
  • Power supply operating range 4.51 to 28 V
  • Single full H-bridge or dual independent half-bridge configuration
  • Dual stage charge pump
  • Programmable gate driving current
  • Programmable drain-source monitoring
  • Programmable diagnostic output
  • Two independent current sense amplifiers
  • Low quiescent current
  • Independent fail-safe input

Application examples

Sliding doors

Sliding doors

Sun-roofs

Sun-roofs

Window Lifters

Parking brake

Parking brake

Recommended resources

Automotive DC motor pre-driver from STMicroelectronics simplifies EMI optimization and saves power

Automotive DC motor pre-driver from STMicroelectronics simplifies EMI optimization and saves power

Automotive DC motor pre-driver from STMicroelectronics simplifies EMI optimization and saves power

The L99H92 automotive gate driver from STMicroelectronics provides an SPI port for programming and diagnostics, a charge pump, protective features, and two additional current-sense amplifiers for system monitoring.

Configurable H-bridge gate driver for automotive applications

Configurable H-bridge gate driver for automotive applications

Configurable H-bridge gate driver for automotive applications

Discover more about this dual half-bridge or single H-bridge pre-driver with EMI optimization, current sensing configurability and advanced diagnostics.

AEK-MOT-WINH92 evaluation board

Window lift DC motor control application board based on the L99H92 gate driver and an external MCU

Window lift DC motor control application board based on the L99H92 gate driver and an external MCU

This compact board for evaluating window lift designs ensures high safety levels and includes an anti-pinch mechanism based on three different types of current sensing with adjustable gain for opening the window in adverse weather conditions, for example, in case of ice. The board also offers three diagnostic features to detect potential short-to-ground, short-to-battery, and open load conditions when the device is in the off state.