Copyright © 2019 STMicroelectronics
All rights reserved
SOFTWARE BILL OF MATERIALS
Component | Copyright | License |
---|---|---|
CMSIS | ARM Limited | Apache-2.0 |
CMSIS Device | ARM Limited - STMicroelectronics | Apache-2.0 |
STM32L0 HAL | STMicroelectronics | BSD-3-Clause |
STM32L1 HAL | STMicroelectronics | BSD-3-Clause |
STM32L4 HAL | STMicroelectronics | BSD-3-Clause |
STM32G0 HAL | STMicroelectronics | BSD-3-Clause |
BSP STM32L0xx_Nucleo | STMicroelectronics | BSD-3-Clause |
BSP STM32L1xx_Nucleo | STMicroelectronics | BSD-3-Clause |
BSP STM32L4xx_Nucleo | STMicroelectronics | BSD-3-Clause |
BSP STM32G0xx_Nucleo | STMicroelectronics | BSD-3-Clause |
Examples | STMicroelectronics | SLA044 |
Dhrystone 2.1 | Reinhold P. Weicker | Open source (the source predates the modern licenses) |