These are full license terms for

X-LINUX-TSNSWCH package

Copyright © 2005 STMicroelectronics

All rights reserved

Recipe Name Version License
de-ptp-bin st-1.6.7-2.5.2-2024-06-28 TTTECH-license
ieee-8021-bridge-mib st-1.6.8 TTTECH-license
ieee-8021-mstp-mib st-1.6.8 TTTECH-license
ieee802-dot1ab-lldp-yang-module st-1.6.8 TTTECH-license
ieee802-dot1cb-frer-yang-module st-1.6.8 TTTECH-license
ieee802-dot1cb-stream-identification-params-yang-module st-1.6.8 TTTECH-license
ieee802-dot1cb-stream-identification-yang-module st-1.6.8 TTTECH-license
ieee802-dot1q-bridge-yang-module st-1.6.8 TTTECH-license
ieee802-dot1q-fqtss-yang-module st-1.6.8 TTTECH-license
ieee8021-mstp-yang-module st-1.6.8 TTTECH-license
ieee8021qbridgemib st-1.6.8 TTTECH-license
ietf-interfaces-yang-module st-1.6.8 TTTECH-license
ietf-ptp-yang-module st-1.6.8 TTTECH-license
kernel-module-edge st-1.6.7 GPL-2.0-only
kernel-module-st-stm32-deip st-1.6.7 GPL-2.0-only
libtsn st-1.6.8 TTTECH-license
restart-script st-1.6.8 TTTECH-license
sysrepo-module-versions-yang-module st-1.6.8 TTTECH-license
tsntool st-1.6.8 TTTECH-license
ttt-ip-init 1.0 BSD-3-Clause
ebtables 2.0.11 GPL-2.0-only
iperf3 3.16 BSD-3-Clause
iproute2-devlink 6.7.0 GPL-2.0-or-later
iproute2-tc 6.7.0 GPL-2.0-or-later
libbsd 0.12.1 BSD-3-Clause & ISC & PD
libnetconf2 1.1.46 BSD-3-Clause
libssh 0.9.5 LGPL-2.1-only
libyang 1.0.240 BSD-3-Clause
linuxptp 4.1 GPL-2.0-only
lldpd 1.0.18 ISC
mstpd 0.1.0-git GPL-2.0-only
net-snmp 5.9.4 BSD-3-Clause & MIT
netopeer2-server 1.1.76 BSD-3-Clause
openssh-keygen 9.6p1 BSD-2-Clause & BSD-3-Clause & ISC & MIT
sysrepo 1.4.140 Apache-2.0

SOFTWARE PACKAGE LICENSE AGREEMENT

TTTech Computertechnik AG DE-IP Package and Reference Software Copyright© 2018 TTTech Computertechnik AG.

ALL RIGHTS RESERVED. Usage of this software, including source code, netlists, documentation, is subject to restrictions. The software is permitted to be used solely with ST Products and the software may not be reverse-engineered.

All trademarks used are the property of their respective owners.

TTTech Computertechnik AG and its affiliates do not assume any liability arising out of the application or use of any product described or shown herein. TTTech Computertechnik AG and its affiliates reserve the right to make changes, at any time, in order to improve reliability, function or design.

Contact: TTTech Computertechnik AG, Schoenbrunner Strasse 7, 1040 Vienna, Austria