These are Additional License Terms for

X-CUBE-IPS

Copyright © 2022-24 STMicroelectronics

All rights reserved

SOFTWARE BILL OF MATERIALS

Component Copyright License
Core CMSIS ARM Limited Apache-2.0
STM32F4xx Device CMSIS ARM Limited, STMicroelectronics Apache-2.0
STM32G4xx Device CMSIS ARM Limited, STMicroelectronics Apache-2.0
STM32F4xx HAL/LL Drivers STMicroelectronics BSD-3-Clause
STM32G4xx HAL/LL Drivers STMicroelectronics BSD-3-Clause
BSP STM32F4xx-NUCLEO STMicroelectronics BSD-3-Clause
BSP STM32G4xx_NUCLEO STMicroelectronics BSD-3-Clause
Nucleo-F401RE/G431RB Examples STMicroelectronics BSD-3-Clause
iso8200bq STMicroelectronics BSD-3-Clause
iso8200aq STMicroelectronics BSD-3-Clause
ips2050h STMicroelectronics BSD-3-Clause
ips2050h_32 STMicroelectronics BSD-3-Clause
ips1025h STMicroelectronics BSD-3-Clause
ips1025h_32 STMicroelectronics BSD-3-Clause
ips4260l STMicroelectronics BSD-3-Clause
ips160hf STMicroelectronics BSD-3-Clause
ips8160hq STMicroelectronics BSD-3-Clause
ips161hf STMicroelectronics BSD-3-Clause
iso808 STMicroelectronics BSD-3-Clause
iso808a STMicroelectronics BSD-3-Clause
iso808_1 STMicroelectronics BSD-3-Clause
iso808a_1 STMicroelectronics BSD-3-Clause
ips1025hf STMicroelectronics BSD-3-Clause
ips8200hq STMicroelectronics BSD-3-Clause
ips8200hq_1 STMicroelectronics BSD-3-Clause
ips8160hq_1 STMicroelectronics BSD-3-Clause
ips4140hq STMicroelectronics BSD-3-Clause
ips4140hq_1 STMicroelectronics BSD-3-Clause
BSP OUT01A2 STMicroelectronics BSD-3-Clause
BSP OUT02A1 STMicroelectronics BSD-3-Clause
BSP OUT03A1 STMicroelectronics BSD-3-Clause
BSP OUT04A1 STMicroelectronics BSD-3-Clause
BSP OUT05A1 STMicroelectronics BSD-3-Clause
BSP OUT06A1 STMicroelectronics BSD-3-Clause
BSP OUT07A1 STMicroelectronics BSD-3-Clause
BSP OUT08A1 STMicroelectronics BSD-3-Clause
BSP OUT09A1 STMicroelectronics BSD-3-Clause
BSP OUT10A1 STMicroelectronics BSD-3-Clause
BSP OUT11A1 STMicroelectronics BSD-3-Clause
BSP OUT12A1 STMicroelectronics BSD-3-Clause
BSP OUT13A1 STMicroelectronics BSD-3-Clause
BSP OUT14A1 STMicroelectronics BSD-3-Clause
BSP OUT15A1 STMicroelectronics BSD-3-Clause
BSP OUT16A1 STMicroelectronics BSD-3-Clause
BSP OUT17A1 STMicroelectronics BSD-3-Clause
BSP OUT19A1 STMicroelectronics BSD-3-Clause
BSP DO40A1 STMicroelectronics BSD-3-Clause
BSP DO41A1 STMicroelectronics BSD-3-Clause