Product overview
Description
L5963 is a dual step-down switching regulator with internal power switches, high side driver and a low drop-out linear regulator that can operate as standby regulator or normal LDO.
All the regulators can be connected directly to the vehicle battery. In addition to an adjustable voltage detector, voltage supervisors are available.
The two DC-DC converters can work in free-run condition or synchronize themselves to an external clock. DC/DCs' PWM outputs have a 180° phase shift.
The high operating frequency allowed by the synchronization input helps to reduce AM and FM interferences and grants the use of small and low cost inductors and capacitors.
This IC finds application in the automotive segment, where load dump protection and wide input voltage range are mandatory.
A slug-up package option is available for applications which require heatsink use.
In standby condition the device guarantees extremely low quiescent current (25 μA typical @ -40 °C < T < 85 °C)
-
All features
- AEC-Q100 qualified
- Two step-down synchronous switching voltage regulators with internal power switches:
- Wide input voltage range (from 3.5 V to 26 V)
- Internal high-side/ low-side NDMOS
- 1 V minimum output
- 3.0 A load current
- 250 kHz free-run frequency
- 250 kHz < f < 2 MHz synchronization range
- Integrated soft-start
- Independent hardware enable pins
- Independent power supply
- 180° PWM output phase shift
- Programmable switching frequency divider by 1, 2, 4 or 8 between the two DC/DC regulators
- Power good function
- One standby / linear regulator
- Output voltage programmable with external resistor divider
- 250 mA maximum current capability
- Backup function
- Power good function
- One high side driver
- 0.5 V max drop @ 0.5 A
- Protected against short to ground and battery, loss of ground and battery, unsupplied short to battery
- Programmable under voltage battery detector
- Under voltage threshold adjustable through dedicated pin (VDIN)
- Load dump protection
- Independent thermal protection on all regulators
- Independent current limit on all regulators
- Extremely low quiescent current in standby conditions
- Power good / adjustable voltage detector outputs to realize customized power up/down sequences
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
L5963DN-EHT | Active | PowerSSO 36 | Automotive | Ecopack2 | |
L5963DN-EHX | Active | PowerSSO 36 | Automotive | Ecopack2 | |
L5963Q-V0T | Active | VFQFPN 48 7x7x1.0 mm | Automotive | Ecopack2 | |
L5963Q-V0Y | Active | VFQFPN 48 7x7x1.0 mm | Automotive | Ecopack2 | |
L5963U-KBT | Active | PowerSSO 36 | Automotive | Ecopack2 | |
L5963U-KBX | Active | PowerSSO 36 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
L5963DN-EHX | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L5963U-KBX | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L5963Q-V0T | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L5963Q-V0Y | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L5963DN-EHT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L5963U-KBT | | | distributors No availability of distributors reported, please contact our sales office |
L5963DN-EHX Active
L5963U-KBX Active
L5963Q-V0T Active
L5963Q-V0Y Active
L5963DN-EHT Active
L5963U-KBT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors