EVALSTDRIVE101

Active
Design Win

STDRIVE101 demonstration board for three-phase brushless motors

Download databrief

Product overview

Description

The EVALSTDRIVE101 is a demonstration board based on the STDRIVE101, a three-phase gate driver, and the STL110N10F7 power MOSFETs.

The EVALSTDRIVE101 is designed to drive three-phase brushless DC motors and it can be interfaced with different STM32 microcontrollers through the motor control connector.

The board can be configured in single shunt and three-shunt and can support FOC and six-step algorithms in both configurations.

The Hall sensors connector and the phase sensing network present on-board allow to implement both sensor and sensorless algorithms for motion control.

The EVALSTDRIVE101 allows a full evaluation of the STDRIVE101 and its features, including the embedded comparator for overcurrent protection and the drain-source voltage sensing of each power MOSFET.

  • All features

    • Input bus voltage from 6 V to 75 V with dedicated monitoring
    • Output current up to 20 Arms – Power stage based on the STL110N10F7 power MOSFETs
    • STDRIVE101 embedded features:
      • Two input strategies (enable / input with adjustable deadtime generation or direct driving with interlocking)
      • VDS sensing of the power MOSFETs
      • Overcurrent protection with internal comparator
    • Three-shunt or single-shunt configurable current sensing
    • BEMF or Digital Hall sensor circuitries
    • NTC sensor for PCB temperature monitoring
    • Motor control connector compatible with a wide range of STM32 boards and systems

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVALSTDRIVE101
Active
CARD Industrial Ecopack1 -

EVALSTDRIVE101

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVALSTDRIVE101
Available at distributors

Distributor availability of EVALSTDRIVE101

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVALSTDRIVE101 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVALSTDRIVE101

Supplier:

ST

Core Product:

STDRIVE101; TSV991AIQ2T; STL110N10F7

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors