L99PM72GXP

Active
Design Win

Advanced Power Management System IC with embedded LIN and high speed CAN Transceiver supporting CAN Partial Networking

Download datasheet Order Direct

Product overview

Description

The L99PM72GXP is a power management system IC providing electronic control units with enhanced system power supply functionality including various standby modes as well as LIN and HS CAN physical communication layers. It contains two low drop voltage regulators to supply the system microcontroller and external peripheral loads such as sensors and provides enhanced system standby functionality with programmable local and remote wake up capability.

In addition, five high-side drivers, two low-side drivers and two operational amplifiers increase the system integration level.

The ST standard SPI Interface (3.0) allows control and diagnosis of the device and enables generic software development.

  • All features

    • Two 5 V voltage regulators for microcontroller and peripheral supply
    • No electrolytic capacitor required on regulator outputs
    • Ultra low quiescent current in standby modes
    • Programmable reset generator for power-on and undervoltage
    • Configurable window watchdog and fail safe output
    • LIN 2.1 compliant (SAEJ2602 compatible) transceiver
    • Advanced high speed CAN transceiver (ISO 11898-2/-5 and SAE J2284 compliant) with local failure and bus failure diagnosis and selective wake-up functionality according to ISO 11898-6
    • Complete 3 channel contact monitoring interface with programmable cyclic sense functionality
    • Programmable periodic system wake-up feature
    • ST SPI interface for mode control and diagnosis
    • 5 fully protected high-side drivers with internal 4-channel PWM generator
    • 2 low-side drivers with active Zener clamping
    • 4 Internal PWM timers
    • 2 operational amplifiers with rail-to-rail outputs (VS) and low voltage inputs
    • Temperature warning and thermal shutdown

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L99PM72GXP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L99PM72GXP
NRND
PowerSSO 36 Automotive Ecopack2
L99PM72GXPTR
Active
PowerSSO 36 Automotive Ecopack2

L99PM72GXP

Package:

PowerSSO 36

Material Declaration**:

PDF

Marketing Status

NRND

Package

PowerSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L99PM72GXPTR

Package:

PowerSSO 36

Material Declaration**:

PDF

Marketing Status

Active

Package

PowerSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L99PM72GXPTR
Available at distributors

Distributor availability of L99PM72GXPTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L99PM72GXP
Available at distributors

Distributor availability of L99PM72GXP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L99PM72GXPTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99PM72GXPTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

L99PM72GXP NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99PM72GXP

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors