Product overview
Description
The X-NUCLEO-PLM01A1 expansion board for STM32 Nucleo is based on the ST7580 FSK, PSK multi-mode power line networking system-on-chip. It provides an affordable and easy-to-use solution for the development of connectivity applications based on power line communication. It lets you easily evaluate the communication features of the ST7580 based on a DC two-wire link between two boards.
You can also perform evaluation on an AC power line by connecting the X-NUCLEO-PLM01A1 to an STEVAL-XPLM01CPL board providing effective AC coupling and isolation. The X-NUCLEO-PLM01A1 is interfaced with the STM32 controller via UART and GPIO pins and is compatible with the Arduino UNO R3 (default configuration) and ST morpho (optional, not mounted) connectors.
-
All features
- STM32 Nucleo expansion board based on the ST7580 power line networking system-on-chip
- ST7580 main characteristics:
- FSK, PSK modem for robust wireline communication up to 28.8 kbps
- 8-18 V analog supply voltage
- 3.3 V digital supply
- Output transmitted signal capability up to 14 Vp-p, 1 Arms
- Frequency range 9-250 kHz
- TX and RX filters on board optimized for the CENELEC B (95-125 kHz) frequency band, suitable for IoT / Smart Home / Smart City applications
- Compatible with STM32 Nucleo boards
- Equipped with Arduino UNO R3 connectors
- Example firmware available for point-to-point communication, compatible with STM32Cube firmware
- RoHS compliant
You might also like...
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 30 Jun 2017 | 30 Jun 2017 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 30 Jun 2017 | 30 Jun 2017 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 30 Jun 2017 | 30 Jun 2017 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
X-NUCLEO-PLM01A1 | Active | Ecopack2 | |
X-NUCLEO-PLM01A1
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-PLM01A1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
X-NUCLEO-PLM01A1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors