EVALSTPM34

Active

Dual-phase energy metering evaluation board with 2 current transformers based on the STPM34

Download databrief

Product overview

Description

The EVALSTPM34 evaluation board is a class 0.2, dual-phase meter with 2 CTs for power line systems with Vnom = 140 to 300 V(RMS), Inom / Imax = 5/100 A(RMS), flin = 50/60 Hz ± 10% and Tamb = -40 to +85 °C.

Measured active/reactive power can be output from two programmable LEDs on the board.

The board can be interfaced with a PC running evaluation software through an isolated USB-to-UART port, or through the STEVAL-IPE023V1 USB (SPI) isolated interface tool for configuration and data reading.

The board also has SPI/UART pins available to interface a microcontroller for application development.

  • All features

    • 0.2% accuracy dual or split-phase meter
    • Vnom(RMS) = 140 to 300 V, Inom/Imax(RMS) = 5/100 A, flin = 50/60 Hz ± 10%
    • Connector for USB isolated hardware programmer tool STEVAL-IPE023V1 and PC GUI
    • USB-to-UART isolated connector to PC GUI using virtual COM port
    • SPI/UART switch for device peripheral selection
    • 2 programmable LEDs on board
    • Digital expansion to external system-on-chip or MCU
    • 3.3 V power supply: external or through STEVAL-IPE023V1 isolated USB board
    • IEC61000 standard compliant
    • RoHS compliant

You might also like...

Whitepaper - Smart grids: improve monitoring, increase revenue, and achieve compliance

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.