P-NUCLEO-CLD1

NRND

STM32Nucleo pack for IoT node with Wi-Fi, sensors and NFC connected to the cloud

Download databrief

Product overview

Description

The STM32 Nucleo pack P-NUCLEO-CLD1 is a hardware kit composed of the following boards: NUCLEO-F401RE, X-NUCLEO-IDW01M1, X-NUCLEO-IKS01A2 and X-NUCLEO-NFC01A1. The P-NUCLEO-CLD1 is supported by two software packages (FP-CLD-AZURE1, FP-CLD-WATSON1) from the STM32 Open Development Environment. Both software packages (FP-CLD-AZURE1, FP-CLD-WATSON1) contain ready to use binaries to connect in just a few minutes the STM32 Nucleo board with a web dashboard running on the cloud for sensor data visualization.

The P-NUCLEO-CLD1 used with FP-CLD-AZURE1 or FP-CLD-WATSON1 allows to transmit sensors data to the cloud and to receive commands from cloud applications. Wi-Fi parameter configuration is also greatly simplified thanks to the supported NFC connectivity. It enables connecting your device to the cloud and let you jump-start end-to-end IoT development so that you can focus on adding desired functions.

  • All features

    • NUCLEO-F401RE: STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino UNO R3 and ST morpho connectivity
    • X-NUCLEO-IDW01M1: Wi-Fi expansion board based on SWPF01SA module
    • X-NUCLEO-IKS01A2: Motion MEMS and environmental sensor expansion board
    • X-NUCLEO-NFC01A1: Dynamic NFC tag expansion board based on M24SR
    • Out-of-the-box software support to connect the device to the IBM Watson IoT cloud or to the Microsoft Azure IoT cloud, by using one of the following package:
      • FP-CLD-AZURE1: STM32 ODE function pack for IoT node with Wi-Fi, NFC and sensors, connected to Microsoft Azure IoT cloud
      • FP-CLD-WATSON1: STM32 ODE function pack for IoT node with Wi-Fi, NFC and sensors for vibration analysis, connected to IBM Watson IoT Cloud
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.