SPC582B-DIS

Active
Design Win

Discovery Kit for SPC58 2B line

Download databrief Order Direct

Product overview

Description

The discovery board SPC582-DIS helps you to discover SPC58B Line Power Architecture® Microcontrollers with full access to CPUs, I/O signals and peripherals at budget price.

Dedicated connectors allow plugging Arduino shields (Arduino-compatible).

Free ready-to-run application firmware examples are available inside SPC5Studio to support quick evaluation and development.

SPC5Studio includes visual configurable code generation engine, board support package (BSP), startup routines, interrupt services, free RTOS (optional) and a full set of low-level drivers. SPC5Studio includes a free GCC compiler. SPC5Studio is available for free download.

The SPC58 B Line is designed to address automotive vehicle body and gateway applications but as well industrial oriented applications.

The SPC58 B devices feature specific functions to make automotive applications with integrity level up to ASIL-B of ISO 26262. An E2E Community is available on ST WEB.

  • All features

    • SPC582B 32-bit z2 core @80Mhz CPU, 32-bit Power Architecture® Technology CPU, 1MB Code Flash in eQFP64 package.
    • On-board USB-JTAG PLS debugger and dedicated optional connector to plug a stand-alone JTAG debugger.
    • USB Virtual Communication port.
    • Two types of extension resources:
      • Arduino Uno Revision 3 connectivity
      • Extension headers for all device pins and for quick connection to prototyping expansion boards, additional modules and evaluation probing.
    • Flexible board power supply:
      • USB port (mini B - 5V)
      • external sources (DC): 7÷12 V, 5V or 3.3V and 5V
    • Two push buttons: USER and RESET
    • Eight LEDs
      • 3 Integrated Programmer/Debugger
      • 3 LEDs User
      • 1 Reset
      • 1 Power LED: +5V
    • 40MHz Crystal

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
SPC582B-DIS
Active
Ecopack1

SPC582B-DIS

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
SPC582B-DIS
Available at distributors

Distributor availability of SPC582B-DIS

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC582B-DIS Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC582B-DIS

Supplier:

ST

Specific features:

-

WEEE Compliant:

-

Core Product:

SPC582B

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors