STEVAL-IDW001V1

Obsolete

Wi-Fi daughterboard for STM32F0DISCOVERY

Download databrief

Product overview

Description

The STEVAL-IDW001V1 provides a platform for evaluation of ST’s SPWF01SA.11 Wi-Fi module. This product evaluation board integrates connectors for use in conjunction with the STM32F0DISCOVERY or with the STEVAL-PCC018V1.

With the STM32F0DISCOVERY, it can be used as a USB dongle on a PC to evaluate the AT commands that are available in the Wi-Fi module firmware. This can be done using a PC utility such as HyperTerminal or similar.

When integrated with the STM32F0DISCOVERY, the STEVAL-IDW001V1 allows the use of the Wi-Fi module as a network co-processor for the STM32F0 microcontroller. In this case it is necessary to write an application for the microcontroller to pilot the Wi-Fi module capabilities.

  • All features

    • Integrated SPWF01SA.11 Wi-Fi module
    • Used as daughterboard for the STM32F0DISCOVERY
    • Can be used with the STEVAL-PCC018V1 UART to USB bridge board
    • Integrated reset button
    • Integrated power LED
    • Dimensions: 53 mm x 65 mm
    • RoHS compliant