STM32F779I-EVAL

Active

Evaluation board with STM32F779NI MCU

Download databrief

Product overview

Description

The STM32F779I-EVAL evaluation board is a complete demonstration and development platform for STMicroelectronics ARM®Cortex®-M7 core-based STM32F779NI microcontrollers. It features the following interfaces: four I2Cs, six SPIs with three multiplexed full-duplex I2S, SDIO, two SAIs, 8- to 14-bit digital camera module, Ethernet MAC, FMC and Quad-SPI. It also features four USART and four UART peripherals, two CAN bus, three 12-bit ADC converters, two 12-bit DAC channels, internal 256+4-Kbyte SRAM and 2-Mbyte Flash memory, USB HS OTG and USB FS OTG peripherals, JTAG debugging support. This evaluation board can be used as a reference design for user application development but it is not considered as a final application.

The full range of hardware features on the board helps the user to evaluate all the peripherals (USB OTG HS, USB OTG FS, Ethernet, motor control, CAN, microSD card, USART, audio DAC and ADC, digital microphone, CAN, SRAM, NOR Flash, SDRAM, Quad SPI Flash, 4" DSI LCD with capacitive touch panel, etc.) and to develop applications. Extension headers make it possible to easily connect a daughterboard for a specific application.

The integrated ST-LINK/V2-1 provides an embedded in-circuit debugger and programmer for the STM32.

  • All features

    • STM32F779NI microcontroller with 2-Mbyte Flash memory and 512+16+4-Kbyte RAM in BGA216 package
    • Six 5 V power supply options:
      • Power jack
      • ST-LINK/V2-1 USB Micro-B connector
      • User USB HS connector
      • User USB FS1 connector
      • User USB FS2 connector
      • Daughterboard
    • SAI audio DAC, stereo audio jack that supports headset with microphone
    • Stereo digital microphone, audio jack connector used to connect external speakers
    • 2-Gbyte (or more) SDIO interface microSD card
    • Four I2C interfaces
    • RS-232 communication
    • JTAG/SWD and ETM trace debug support, ST-LINK/V2-1 embedded
    • IEEE-802.3-2002 compliant Ethernet connector
    • Camera module
    • 8Mx32bit SDRAM, 1Mx16bit SRAM and 8Mx16bit NOR Flash
    • 512-Mbit Quad-SPI NOR Flash
    • 2Gx16bit NAND Flash interface to connect NAND Flash module
    • 4" DSI interface LCD with capacitive touch panel
    • Joystick with 4-direction control and selector
    • Reset, Wake Up/Tamper or key button
    • 4-color user LEDs
    • Extension and memory connectors for daughterboard or wrapping board
    • USB OTG HS and FS with Micro-AB connectors
    • RTC with backup battery
    • CAN2.0A/B compliant connection
    • Potentiometer
    • Motor control connector

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.