STM32MP257F-DK
Active
Design Win
Discovery kit with STM32MP257F MPU

Download databrief Order Direct

Product overview

Key Benefits

Mainlined OpenSTLinux Distribution

One OpenSTLinux Software compatible with STM32MPU Family. OpenSTLinux expansion packages can be applied on the top to enable the use of additional components.

DDR3L support for market advantage

On top of the DDR4/LPDDR4, the STM32MP2 Series supports DDR3L memory, enabling you to maintain competitive pricing and secure supply amid DDR4/LPDDR4 shortages and price surges observed since middle of 2025.

Description

The STM32MP257F-DK Discovery kit is designed as a complete demonstration and development platform for the STMicroelectronics STM32MP257FAK3 based on the Arm® Cortex® A35 and M33.

The product leverages the capabilities of STM32MP2 series microprocessors to allow users to develop applications using STM32 MPU OpenSTLinux Distribution software for the main processor (Arm® dual core Cortex®‑A35) and STM32CubeMP2 software for the coprocessor (Arm® Cortex®‑M33).

The product includes an ST-LINK embedded debug tool, LEDs, push-buttons, 1 Gbit/s Ethernet, one USB3 USB Type-C® PD, two stacked USB 2.0 HS Type-A, one LCD LVDS display connector, one HDMI connector, one camera connector, microSD™ card, Wi‑Fi® 802.11b/g/n, Bluetooth® Low Energy v4.1, and eMMC. To expand the functionality of STM32MP257F-DK, one GPIO expansion connector is also available for Raspberry Pi® shields.

  • All features

    • STM32MP257FAK3 microprocessor based on the Arm® dual‑core Cortex®‑A35 at 1.5 GHz and Cortex®‑M33 at 400 MHz in a VFBGA424 package
    • STMicroelectronics power management STPMIC25
    • 32‑Gbit LPDDR4 DRAM
    • 64-Gbit eMMC v5.1
    • 1‑Gbit/s Ethernet (RGMII)
    • Two USB 2.0 high speed
    • USB 3.0 SuperSpeed PD (DRP/DRD)
    • Wi‑Fi® 802.11b/g/n
    • Bluetooth® Low Energy v4.1
    • Four user LEDs
    • Two user, one tamper, and one reset push-buttons
    • Wake-up button
    • Four boot pin switches
    • Board connectors:
      • Ethernet RJ45
      • Two stacked USB 2.0 HS Type-A
      • USB 3.0 USB Type-C® PD
      • microSD™ card holder
      • Dual-lane MIPI CSI-2® camera module expansion connector
      • HDMI®
      • LVDS
      • GPIO expansion connector
      • VBAT for power backup
    • On-board STLINK-V3EC:
      • Debugger with USB re-enumeration capability: Virtual COM port and debug port
      • Board power source through USB Type-C® (recommended to connect to 5 V/3 A USB host port)
    • Mainlined open-source Linux® STM32 MPU OpenSTLinux Distribution and STM32CubeMP2 software with examples
    • Linux® Yocto Project®, Buildroot, and STM32CubeIDE as development environments

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32MP257F-DK
Active
Ecopack1 - -

STM32MP257F-DK

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
STM32MP257F-DK

Distributor availability of STM32MP257F-DK

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32MP257F-DK Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32MP257F-DK

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

STM32MP257FAK3

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Accelerate your industrial design with STM32MP2 and latest OpenSTLinux