Product overview
Description
The ST3232E is a 3 V powered EIA/TIA-232 and V.28/V.24 communication interfaces with low power requirements, high data-rate capabilities and enhanced electrostatic discharge (ESD)protection to ± 8 kV using IEC1000-4-2 contact discharge and ± 15 kV using the human body model. The ST3232E has a proprietary low-dropout transmitter output stage providing true RS-232 performance from 3 to 5 V supplies with a dual charge pump. The charge pump requires only four small 0.1 μF standard external capacitors for operations from 3 V supply.
The ST3232E has two receivers and two drivers. The device is guaranteed to run at data rates of 250 kbps while maintaining RS-232 output levels.
-
All features
- ESD protection for RS-232 I/O pins
- ±15 kV human body model
- ±8 kV IEC 1000-4-2 contact discharge
- 300 μA supply current
- 250 kbps minimum guaranteed data rate
- 6 V/μs minimum guaranteed slew rate
- Meet EIA/TIA-232 specifications down to 3 V
- Available in SO-16 and TSSOP16
Recommended for you
Related Applications
Communications equipment, computers and peripherals
Functions
Industrial
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
7.0 | 06 Jul 2018 | 06 Jul 2018 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.4 | 10 Oct 2022 | 10 Oct 2022 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
12.24 | 17 Dec 2024 | 17 Dec 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - ST3232EB
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 30 Jan 2017 | 30 Jan 2017 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST3232EBDR | Active | SO-16 | Industrial | Ecopack3 | |
ST3232EBTR | Active | TSSOP-16L | Industrial | Ecopack3 |
Marketing Status
Package
SO-16
Grade
Industrial
RoHS Compliance Grade
Ecopack3
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | |||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||||||||||||||||||||||||
ST3232EBTR | Active | 0.5853 / 1k | Available at 5 distributors Distributor availability of ST3232EBTR
Distributor reported inventory date: 4/4/2025 | | | | Buy from Distributor | | TSSOP-16L | Tape and Reel | CHINA | EAR99 | NEC | -40 | 85 | ||||||||||||||||||||||||||||||||||||||
ST3232EBDR | Active | 0.6282 / 1k | Available at 6 distributors Distributor availability of ST3232EBDR
Distributor reported inventory date: 4/4/2025 | | | | Buy from Distributor | | SO-16 | Tape and Reel | CHINA | EAR99 | NEC | -40 | 85 |
ST3232EBTR Active
Part Number:
ST3232EBTR
Operating Temperature (°C)
Min:
-40
Max:
85
Farnell Element14
Stock
26017Min.Order
1MOUSER
Stock
11754Min.Order
1FUTURE
Stock
10000Min.Order
0DIGIKEY
Stock
5156Min.Order
1Newark Element14
Stock
599Min.Order
0Distributor reported inventory date: 4/4/2025
Stock
Min.Order
ST3232EBDR Active
Part Number:
ST3232EBDR
Operating Temperature (°C)
Min:
-40
Max:
85
ANGLIA Live
Stock
2400Min.Order
1MOUSER
Stock
13449Min.Order
1FUTURE
Stock
15000Min.Order
0AVNET
Stock
47500Min.Order
0DIGIKEY
Stock
13185Min.Order
1Newark Element14
Stock
6Min.Order
0Distributor reported inventory date: 4/4/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors