Product overview
Description
The M24M02 is a 2-Mbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 256 K × 8 bits.
The M24M02-DR and M24M02-R can operate with a supply voltage from 1.8 V to 5.5 V, over an ambient temperature range of –40 °C / +85 °C.
The M24M02-DR offers an additional page, named the identification page (256 byte). The identification page can be used to store sensitive application parameters which can be (later) permanently locked in read-only mode.
-
All features
- Compatible with following I2C bus modes:
- 1 MHz
- 400 kHz
- 100 kHz
- Memory array:
- 2 Mbit (256 Kbyte) of EEPROM
- Page size: 256 byte
- Additional write lockable page (M24M02-DR order codes)
- Single supply voltage:
- 1.8 V to 5.5 V over –40 °C / +85 °C
- Write time:
- Byte write within 10 ms
- Page write within 10 ms
- Random and sequential read modes
- Write protect of the whole memory array
- Enhanced ESD/latch-Up protection
- More than 4 million write cycles
- More than 200-years data retention
- Packages:
- SO8N ECOPACK2
- WLCSP ECOPACK2
- Unsawn wafer (each die is tested)
- RoHS compliant and halogen-free (ECOPACK2)
- Compatible with following I2C bus modes:
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
IBIS models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.1 | 27 Jun 2024 | 27 Jun 2024 | |
ZIP | 1.1 | 25 Jan 2021 | 25 Jan 2021 |
CAD Symbol & Footprint models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 | |
ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
M24M02-DRCS6TP/K | NRND | WLCSP | Industrial | Ecopack2 | |
M24M02-DRMN6TP | NRND | SO8 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||
M24M02-DRCS6TP/K | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M24M02-DRMN6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
M24M02-DRCS6TP/K NRND
M24M02-DRMN6TP NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors