L3GD20

Obsolete

Low power 3-axis gyroscope, I2C/SPI digital output

Download datasheet

Product overview

Description

The L3GD20 is a low-power three-axis angular rate sensor.

It includes a sensing element and an IC interface capable of providing the measured angular rate to the external world through a digital interface (I2C/SPI).

The sensing element is manufactured using a dedicated micro-machining process developed by STMicroelectronics to produce inertial sensors and actuators on silicon wafers.

The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics. The L3GD20 has a full scale of ±250/±500/ ±2000 dps and is capable of measuring rates with a user-selectable bandwidth.

The L3GD20 is available in a plastic land grid array (LGA) package and can operate within a temperature range of -40 °C to +85 °C.

  • All features

    • Three selectable full scales (250/500/2000 dps)
    • I2C/SPI digital output interface
    • 16 bit-rate value data output
    • 8-bit temperature data output
    • Two digital output lines (interrupt and data ready)
    • Integrated low- and high-pass filters with user-selectable bandwidth
    • Wide supply voltage: 2.4 V to 3.6 V
    • Low voltage-compatible IOs (1.8 V)
    • Embedded power-down and sleep mode
    • Embedded temperature sensor
    • Embedded FIFO
    • High shock survivability
    • Extended operating temperature range (-40 °C to +85 °C)
    • ECOPACK® RoHS and “Green” compliant