Design Tip
- FIR filter design by sampling, windowing and modulating the sinc() function
- Lattice wave digital filter design and automatic C code generation
- Lattice wave digital filter test and performance verification
- MIcrophone array beamforming in the PCM and PDM domain
- The Goertzel algorithm to compute individual terms of the discrete Fourier transform (DFT)
製品プレゼンテーション
テクニカルノート
- Description of WLCSP for microcontrollers and recommendations for its use
- Overview of the STM32F0x/F100xx/F103xx and STM32F2xx/F30x/F4xx MCUs PMSM single/dual FOC SDK V4.0
- Reference device marking schematics for STM32 microcontrollers and microprocessors
- Security bulletin TN1474-ST-PSIRT: Information on software-based microarchitectural timing side-channel attacks on MCUs with TrustZone for Armv8-M
- Security bulletin TN1489-ST-PSIRT: Physical attacks on STM32 and STM32Cube firmware
アプリケーション・ノート
- How to use error correction code (ECC) management for internal memories protection on STM32 MCUs
- Added SRAM performances benefits for STM32F413/F423 lines
- Audio and waveform generation using the DAC in STM32 products
- Audio playback and recording using the STM32F4DISCOVERY
- CAN protocol used in the STM32 bootloader
データシート
- 32-bit Arm® Cortex®-M7 280 MHz MCUs, 128-Kbyte flash memory, 1.4-Mbyte RAM, 46 com. and analog interfaces, SMPS, crypto
- 32-bit Arm® Cortex®-M7 280 MHz MCUs, 2-Mbyte flash memory, 1.4-Mbyte RAM, 46 com. and analog interfaces, SMPS, crypto
- 32-bit Arm® Cortex®-M7 280 MHz MCUs, up to 2-Mbyte flash memory, 1.4-Mbyte RAM, 46 com. and analog interfaces, SMPS
- 32-bit Arm® Cortex®-M7 480MHz MCUs, 128 Kbyte flash, 1 Mbyte RAM, 46 com. and analog interfaces, crypto
- 32-bit Arm® Cortex®-M7 480MHz MCUs, 2MB flash, 1MB RAM, 46 com. and analog interfaces, crypto
プログラミングマニュアル
フライヤー
ユーザ・マニュアル
パンフレット
Certification Document
エラッタ・シート
リファレンスマニュアル
- STM32F205xx, STM32F207xx, STM32F215xx and STM32F217xx advanced ARM-based 32-bit MCUs
- RM0090 STM32F405xx/07xx, STM32F415xx/17xx, STM32F42xxx and STM32F43xxx advanced ARM®-based 32-bit MCUs
- RM0368 STM32F401xB/C および STM32F401xD/E 高度ARM®ベース32ビットMCU
- STM32F410 advanced Arm®-based 32-bit MCUs
- STM32F411xC/E advanced Arm®-based 32-bit MCUs