SPS Italia 2023
Technology for your sustainable automation initiatives
Visit us in Hall 4 District 4.0
![]() | Talk with experts about semiconductor solutions, system designs, and development ecosystems to help you meet regulations and make your contribution to greater sustainability. |
Register now for free admission and use our courtesy Friends Card code when you register to get | |
Click here to register if you are using the SPS app installed on your phone. |
ST demos
Control technologies | |
Industrial PLC | ST interface and control devices in this all-in-one 12+12 IO PLC system for any typical industrial input and load type. |
Industrial safety | Light curtain demo with intelligent switch and current limitation ICs plus firmware to address SIL2/SIL3 safety level applications |
System-wide connectivity | |
IO-Link solutions | Monitoring, data acquisition, and diagnostics in 8-channel IO-Link system complete with software dashboard. |
Wireless monitoring | Compact sensor node and AI libraries process MEMS sensor data and signal anomalies on your mobile |
Power and motion | |
Precision position control | Motor control solution featuring high rotational and translational accuracy for synchronized automation. |
Totem-pole PFC | Industrial power efficiency featuring full digital control of the latest high-efficiency silicon MOSFET technology. |
Servo drive with SiC power | 20 kW infield inverter reference design based on 1200V SiC MOSFETs and FOC encoder interface. |
50W high density power supply | Featuring GaN power transistor efficiency and a full set of programmable features and protections in a single chip. |
15 kW Vienna rectifier | Active front end stage in industrial battery chargers with SiC power devices, galvanic isolation, and digital output voltage regulation. |
Sensing and monitoring | |
Anomaly detection | Exploring anomaly detection with a tiny box kit capable of sensing and processing various motion and ambient parameters. |
Infrastructure monitoring | Large scale and remote infrastructure monitoring made possible with our multisensor and multiconnectivity IIoT platform. |
Presence detection | With new TMOS sensors for high reliability infrared detection and Time-of-Flight ranging and multiobject capabilities. |
Robotics and Mechatronics Workshop | |
May 24 4.30 to 15.15 Blue Arena Pad. 8 Update your calendar | Advanced STMicroelectronics system solutions to drive motors in industrial automation applications. |