Automotive ADAS devices

ST’s product portfolio dedicated to Advanced Driver Assistance Systems (ADAS) applications includes a range of components that make driving safer.

Fully Autonomous vehicles will require advanced, automotive grade ADAS functionality, from a wide range of sensors, to have built in redundancy and be able to work in a wide range of environmental conditions. ST is a leader in this market with complete automotive solutions and integrated circuits, including:

  • Vision processing, the latest generation of which is produced in ST’s proprietary 28nm FD-SOI technology, which offers best-in-class performance.
  • Monolithic microwave integrated circuits (MMICs) for short range (24GHz) and long range (77GHz) automotive radars
  • Versatile image signal processors and CMOS image sensors including flicker-free solutions for viewing camera systems and global shutter solutions for in-cabin monitoring, which provide superior quality at high-definition resolutions
  • Vehicle-to-vehicle (V2V) and vehicle-to-infrastructure (V2I) communication, collectively referred as V2X, developed in partnership with AutoTalks.

ST’s ADAS solutions are manufactured in large volumes and have been adopted across the industry.

ADAS IC integrated circuits