| Simplifying Embedded Microcontroller Design using the STM32G0 and STM32CubeMX 5.0 Webinar Date: January 23rd, 2019 Video Duration: 1 hour |
Learn to develop with a simple, yet advanced STM32 microcontroller – the STM32G0
Miss the live event? Check out the recorded webinar for an introduction to the STM32G0, an efficient, robust and simple microcontroller with advanced peripherals in low-pin-count packages. This new Arm® Cortex®-M0+ series has simplified power connection, superior EMS protection, and class-leading hardware-based security. We will also show how the STM32CubeMX 5.0 state-of-the-art code generation tool will simplify and accelerate the STM32G0 design experience.
Webinar agenda:
- Overview of STM32 microcontrollers, with focus on the STM32G0
- Key features and peripherals embedded in the STM32G0
- Description of the STM32CubeMX 5.0 graphical software configuration and code generation tool
- Demonstration of hands-on examples running on the STM32G0 developed with the full-featured, free-to-use Keil MDK for STM32G0 and STM32CubeMX 5.0
Speakers
 | Nicolas Fillon started with ST in France in 2002 and moved to the US in 2003. Based in Santa Clara, CA, Nicolas is a now a Field Application Engineer supporting ST microcontrollers. |
 | Tarek Azhari has been with ST since 1995 and is a Product Marketing Engineer with the microcontroller product marketing team for the Americas. Tarek has worked in various application engineering roles in ST's Consumer Business Unit. |
Key features of the STM32G0 series
Efficient | - Arm Cortex M0+ at 64 MHz
- Compact cost: maximum I/Os count
- Best RAM/Flash ratio
- Smallest possible package (down to 8-pin)
| - Very low power consumption (3 µA in Stop, <100 µA / MHz in Run)
- Accurate internal high-speed clock 1% RC
- Best optimization, in every detail
- Offers best value for the money
|
Robust | - Low electromagnetic susceptibility, EMC
- Clock monitoring and 2 watchdogs
- Error correction on Flash
| - IoT-ready with embedded security
- Hardware AES-256 encryption or new Securable Memory Area
- Safe firmware upgrade / install
|
Simple | - Easy to configure and generate initialization code thanks to the intuitive STM32CubeMX graphical tool
| - Easy to develop based on the Hardware Abstraction Layer library (HAL) or the low-layer library (LL) allowing maximum re-use and faster time-to-market.
|