STM32G4 mixed-signal MCU hands-on workshop series

stm32g4


Learn to design with the new STM32G4 mixed-signal microcontroller

 

Free one-day, hands-on workshop | Sep - Nov 2019
19 dates & locations throughout the US, Canada, and Brazil


Register now

Join our experts for a free hands-on workshop and learn what makes the new STM32G4 mixed-signal MCU ideal for todays advanced control and measurement applications.

With a rich set of analog peripherals, mathematical accelerators and high resolution timers, the STM32G4 is a great fit for applications including three-phase brushless motor control, instrumentation and digital switch-mode power supplies.

This one-day hands-on workshop will introduce embedded engineers to the new features of the STM32G4 through hands-on exercises, using the STM32G474 Discovery board. The board features the STM32G474RET6 MCU based on an Arm® Cortex®-M4 core operating up to 170 MHz with 512 Kbytes of Flash memory, 128 Kbytes of SRAM in a LQFP64 package along with several application circuits including a digital power buck-boost converter and RGB power LED.

Application engineers will be available on-site to provide technical support and answer your questions during the session.

Who should attend?

This workshop was developed for embedded engineers working with microcontrollers for digital control applications.

You will learn:

  • The new features and peripherals of the STM32G4 microcontroller series
  • How to get started with the STM32G474 Discovery kit (B-G474E-DPOW1), STM32CubeMX and Keil MDK
  • How to configure and use the new features of the STM32G4 through hands-on exercises

Registration information

There is no charge to participate in this event, but it is necessary to register through my.st.com.

Register now

Workshop Agenda*

8:00 – 9:00

  • Registration and system check for pre-installed tools

9:00 – 12:00

  • Overview of the STM32G4 and ecosystem
  • Getting started with the STM32G474 Discovery Kit
  • ADC for curious event handling
  • DAC for signal generation
  • Op Amps for gain and attenuation
  • HRTimer for RGB LED lighting control
  • STM32G4 in 3 phase BLDC motor control and digital power supply applications
  • CORDIC for trigonometric calculations

12:00 – 1:00

  • Lunch

1:00 – 3:00

  • FMAC for FIR filtering
  • Dual Bank Flash for live firmware upgrade
  • CCM-SRAM for high performance execution
  • USB-C Power delivery - optional
  • Secure Memory Area - optional

*The above agenda applies to the full-day workshop sessions. A shorter version of the workshop will be held at ST Developers Conference 2019, at ST Technology Tour events, and at Arm TechCon. Click "Learn more" in the table below for details on how to register for these events.

Prerequisites

You will need a laptop with a Type A USB port and administrator rights running Windows 7 or later, or a MacBook running Windows (Parallels, VM Fusion, etc.), with a minimum 2 GHz processor, 4 GBs of RAM and 10 GBs of free disk space. For laptop with only USB Type C ports, please bring a Type A (Female) to Type C (Male) adapter. ST will provide the development kit. You must stay for the training session to receive the free kit.

Workshop Dates and Locations (subject to change)

Workshop Dates and Locations (subject to change)
City Date Location Status
Chicago (Schaumburg), IL Sep 10, 2019 STMicroelectronics
1st Floor Lobby Meeting Room (the forum)
200 N Martingale Rd
Schaumburg, IL 60173
847-585-3000
Closed
Santa Clara, CA Sep 12, 2019 3-hour workshop session at
ST Developers Conference 2019
Learn more
Closed
Vancouver, BC Sep 24, 2019 3-hour workshop session at
ST Technology Tour 2019 - Vancouver
Learn more
Closed
São Paulo, Brazil Sep 25, 2019 São Paulo Center
Avenida Lineu de Paula Machado, 1088/1100
Cidade Jardim – São Paulo, SP 05601-001
+55 11 2142-3600
Closed
Dallas, TX Sep 26, 2019 Renaissance Dallas Richardson Hotel
900 E Lookout Drive
Richardson, TX 75082
972-367-2000
Closed
Houston, TX Oct 1, 2019 Courtyard Houston Katy Mills
25402 Katy Mills Parkway
Katy, TX  77494
281-665-3189
Closed
Philadelphia, PA Oct 3, 2019 The Desmond Hotel Malvern
1 Liberty Blvd
Malvern, PA 19355
800-575-1776
Closed
Milwaukee, WI Oct 8, 2019 Embassy Suites by Hilton Milwaukee Brookfield
1200 South Moorland Road
Brookfield, Wisconsin 53005
262-782-2900
Closed
Waterloo, ON Oct 8, 2019 Delta Hotels Waterloo
110 Erb Street West
Waterloo, Ontario Canada N2L 0C6 
519-514-0404
Closed
San Jose, CA Oct 9, 2019 3-hour workshop session at
Arm TechCon 2019
Learn more
Closed
Toronto, ON Oct 10, 2019 Toronto Airport Marriott Hotel
901 Dixon Road
Toronto, ON Canada M9W 1J5
416-674-9400
Closed
Orlando, FL Oct 22, 2019 Hilton Garden Inn Orlando at SeaWorld
6850 Westwood Blvd.
Orlando, FL 32821
407-354-1500
Closed
Pittsburgh, PA Oct 22, 2019 The RLA Learning and Conference Center
850 Cranberry Woods Drive
Cranberry Township, PA 16066
724-741-1000
Closed
Charlotte, NC Oct 24, 2019 Hilton Charlotte University Place
8629 JM Keynes Dr
Charlotte, NC 28262
704-547-7444
Closed
Indianapolis, IN Oct 24, 2019 Marriott Indianapolis North
3645 River Crossing Pkwy
Indianapolis, IN 46240
317-705-0000
Closed
Minneapolis, MN Oct 24, 2019 3-hour workshop session at
ST Technology Tour 2019 - Minneapolis
Learn more
Closed
Montreal, QC Oct 29, 2019 Hotel Ruby Foo
7655 Decarie Blvd
Montreal, QC Canada H4P 2H2
514-731-7701
Closed
Orange County, CA Oct 29, 2019 DoubleTree by Hilton Irvine
90 Pacifica
Irvine, CA 92618
949-471-8605 
Closed
Boston, MA Nov 5, 2019 3-hour workshop session at
ST Technology Tour 2019 - Boston
Learn more
Open

NOTE: All locations subject to change.

Register now