2021 Symposia on VLSI Technology and Circuits

 

DATE: June 13-19 – fully virtual
Website: Click here

Register now
Conference Program

Created in 1981 by Professors Shoji Tanaka and Walter Kosonocky, the Very Large Scale Integration (VLSI) Technology and Circuits Symposia (a.k.a VLSI Symposium) brings together top researchers from the industrial and academic world to share innovations and ideas around VLSI circuits, from process technology to System-on-Chips. This year, STMicroelectronics is contributing to the symposia with three authored papers, two of which will be presented by ST researchers. In addition, Andreia Cathelin is a Member of the IEEE Executive Committee, while Neale Dutton and Franck Arnaud are NAE Symposium Officers for Circuits and Technology programs respectively.

 

Sponsored by IEEE and the Japan Society of Applied Physics in cooperation with the IEEE Solid-State Circuits Society, this year’s edition will be held virtually. Save the date and join us in June!

Date Time (JST) Title

Speakers

15 June 9:50 Technology Program
Paper presentation
(Session 3 - C3-4)
A 2.3GHz Fully Integrated DC-DC Converter based on Electromagnetically Coupled Class-D LC Oscillators achieving 78.1% Efficiency in 22nm FDSOI CMOS
Mathieu Coustans, ST co-author
17 June 15-16 Tech Live Q&A Session Franck Arnaud, ST Session Chair
18 June :9:40 Circuits Program
Paper presentation (Session 16 – C16-2)

16MB High Density Embedded PCM macrocell for automotive-grade microcontroller in 28nm FD-SOI, featuring extension to 24MB for Over-The-Air software update
Fabio Disegni, ST Presenter
19 June 8:40 Technology Program
Paper presentation
(Session 13 – T13-1)
A New BJT Selector for sub-0.02µm2 High Density Embedded PCM Memory in FDSOI CMOS Technology
Olivier Weber, ST Presenter