28 Oct 2014 | Geneva

600W – 250V RF Transistors from STMicroelectronics Leverage Latest High-Voltage Technology for Smaller, More Reliable Class-E Power

Geneva / 28 Oct 2014

STMicroelectronics’ STAC250V2-500E 13.6MHz RF power transistor delivers industry-leading robustness and high power density in a miniaturized and thermally efficient package for high-output class-E industrial power supplies.

The STAC250V2-500E has load-mismatch capability of 20:1, the highest in the industry, for enhanced safety up to the maximum power of 600W. The 0.55x1.35-inch STAC® air-cavity package is more than 50% smaller compared with alternative devices in conventional ceramic packages. Two STAC250V2-500E transistors used together occupy a similar area to that of a single ceramic transistor, enabling compact power supplies above 1kW. 25% lower thermal resistance of the air-cavity package helps boost reliability.

These advantages of the STAC250V2-500E ensure superior performance in applications such as induction heaters, plasma-enhanced vapor-deposition systems, and production equipment for solar cells and flat-panel televisions.

The STAC250V2-500E is produced using ST’s latest high-voltage SuperDMOS technology, and has a maximum operating voltage of 250V. The breakdown voltage of over 900V ensures ruggedness in class-E inductive resonant circuits or other applications such as class-D power amplifiers.

The STAC250V2-500E is in production now, in the STAC177 package, priced from $66.00 for orders of 1,000 units. Samples are available immediately.

For further information on STAC250V2-500E please go to http://www.st.com/rfdmos