STMicroelectronics Introduces First Automotive CAN ESD Protection Devices Compliant with All Key Interface Protocols
Geneva / 07 Jul 2015The continual introduction of new electronics-based features in cars, including various Advanced Driver Assistance Systems (ADAS), has led to a proliferation of communications protocols that offer different combinations of speed, cost, and flexibility. Now, STMicroelectronics has introduced two new devices that combine superior protection of CAN (Controller Area Network) bus lines against electrostatic discharges and other transients and market-unique compliance with all key automotive interfaces.
The ESDCAN02-2BWY and ESDCAN03-2BWY are automotive-grade dual-line Transil™ devices that leverage ST’s long-term leadership in transient protection devices1 and its deep understanding of the automotive market2. The unique combination of parameters, including an ultra-low capacitance of 3.5pF and 24V minimum stand-off voltage, has produced the world’s first CAN protection devices to comply with all major interfaces, including CAN-FD, LIN, FlexRay, MOST, and SENT.
Key technical features of the new devices include:
- Low capacitance (3.5 pF, max), leading to a BOM reduction and design simplification for high bit-rates.
- An SOT323 package, smaller than all existing solutions, that helps minimize PCB area.
- The ESDCAN02-2BWY with 28V minimum VBR meets automotive reverse battery requirements.
- The ESDCAN03-2BWY’s very low VCL of 35V max is the best clamping voltage on the market.
- Both devices are ISO10605-compliant, managing ESD surges up to the maximum ±30kV covered by the standard, ensuring robustness in the application.
Housed in an ultra-compact SOT323-3L package, the new devices are available in volume at a price of US$0.078 in quantities of 100 units.
1 IHS bi-annual TVS Diodes and ES Protection World Report, November 2013
2 According to Strategy Analytics, ST is the no.3 automotive semiconductor supplier worldwide (Automotive Semiconductor 2014 Vendor Market Shares, April 2015)