STMicroelectronics Extends Automotive ECU Miniaturization by Shrinking in Half Grade-0 Analog ICs
Geneva / 29 Sep 2016STMicroelectronics has introduced AEC-Q100 Grade-0 op amps and comparators in the space-saving MiniSO8 package, giving automotive designers twice the freedom to miniaturize ECUs deployed in the most extreme temperature environments and safety-critical systems.
The LM2904WHYST dual op amp and LM2903WHYST dual comparator in 4.9mm x 3.0mm MiniSO8 are qualified for operation from -40°C to 150°C, with the added advantage of 50% smaller footprint than other Grade-0 parts in standard SO8.
The extremely wide ambient operating temperature range of these ICs ensures robust and resilient performance in systems that are exposed to the harshest conditions. These include under-the-hood electronics such as engine controllers, in-gearbox modules, LED-lighting controllers, and safety-critical systems such as ABS controllers that must provide absolute dependability.
The new parts are developed with the benefit of ST’s extensive experience working with major automotive Tier-1 suppliers, and can be individually tested up to 150°C as part of Production Part Approval Process (PPAP) tests. As high-quality industry-standard LM2903 and LM2904 devices, they deliver benchmark performance compared to familiar metrics including input bias current, input offset voltage, current consumption, and supply-voltage range.
The LM2904WHYST and LM2903WHYST are in production now, priced from $0.76 for orders of 1000 pieces.