31 Jan 2019 | Geneva

Nano-Quiescent, High-Efficiency Step-Down Converters from STMicroelectronics Save Energy and Space in IoT Devices

Geneva / 31 Jan 2019

STMicroelectronics’ ST1PS01 step-down converters are engineered for small size, low quiescent current, and high efficiency at all values of load current, to save energy and real-estate in keep-alive point-of-load supplies and IoT devices such as asset trackers, wearables, smart sensors, and smart meters.

Nano-Quiescent, High-Efficiency Step-Down Converters from STMicroelectronics Save Energy and Space in IoT Devices

Leveraging synchronous rectification, efficiency is 92% at 400mA full load and 95% when delivering just 1mA. Power-saving design features keep the quiescent current to a miserly 500nA and include a low-power voltage reference. There is also a pulse-frequency counter for controlling converter current at light load, with two high-speed comparators to help minimize output ripple.

Integrated feedback-loop compensation, soft-start circuitry, and power switches ensure a space-saving solution that requires just a few small-outline passives to complete the circuit. The typical inductor value is 2.2µH. In addition, output-voltage selection logic not only saves external voltage-setting components but also gives flexibility to configure modules digitally at manufacture or let the host system change the output voltage on the fly. Eight variants, each with four optional output-voltage settings, allow a choice of regulated outputs from 3.3V to 0.625V. All models feature a Power-good indicator.

A wide input-voltage range, from 1.8V to 5.5V, further enhances flexibility for designers by allowing various battery chemistries or configurations as simple as a single lithium cell and extending runtime as the battery discharges. ST1PS01 regulators are also ideal for devices powered from energy-harvesting systems and feature a low noise-architecture that allows use in noise-sensitive applications.

An evaluation board, STEVAL-1PS01EJR, helps developers quickly understand how to take advantage of the ST1PS01’s high energy efficiency and feature integration.

ST1PS01 regulators are now in full production, packaged as 400µm-pitch flip-chip devices measuring just 1.11mm x 1.41mm, and priced from $0.686 for orders of 1000 pieces.

For more information please go to www.st.com/st1ps01-pr, or check the ST Voltage Regulator Finder mobile app, available at popular app stores.