STMicroelectronics Unveils Highly Integrated Mobile-Security Chip Combining NFC Controller, Secure Element, and eSIM
- Single-chip ST54J combines 3 functions for faster performance, reduced bill-of-material costs, and PCB space
- Simplifies mobile payments, e-ticketing, and remote provisioning for multiple operator subscriptions
- eSIM and eSE functions supported by certified, tested, and validated third-party software ecosystem for all customer profiles worldwide
STMicroelectronics (NYSE:STM), a global semiconductor leader serving customers across the spectrum of electronics applications, revealed its highly integrated mobile-security solution, the ST54J, a system-on-chip (SoC) containing an NFC (Near-Field Communication) controller, Secure Element, and eSIM. The SoC delivers performance-boosting integration for mobile and IoT devices, with the added benefit of ST’s software-partner ecosystem for smoother user experiences in mobile payments and e-ticketing transactions, as well as more convenient, remote, mobile provisioning to support multiple operator subscriptions.

“As mobile devices require more security and connectivity in an ever-shrinking PCB footprint, the ST54J will help designers simplify assembly and reduce bill-of-material costs,” said Laurent Degauque, Marketing Director, Secure Microcontroller Division, STMicroelectronics. “ST’s established ecosystem of third-party software partners provides access to eSIM and eSE solutions that are not only EMVCo and GSMA-SAS certifiable, but also tested for interoperability and validated with numerous Mobile Network Operators (MNOs), custom profiles and application providers worldwide.”
Spearheading the fourth generation of ST’s proven embedded Secure Element family, the single-chip ST54J ensures faster contactless interaction than a discrete chipset by eliminating performance-limiting off-chip data exchanges between the Secure Element and NFC controller. In addition, a faster, state-of-the-art core for each function further accelerates contactless transactions with mobile terminals and enhances roaming by supporting secure-element cryptographic protocols used worldwide, including FeliCa® and MIFARE®.
Packaging and design flexibility comes from the space savings of integrating three key functions onto a single chip. In addition, ST used its NFC booster technology to enhance the performance of the NFC controller, allowing it to establish robust contactless connections with a small-size antenna, allowing designers even more generous freedom to manage space inside the device and minimize the thickness of new smartphone generations.
ST delivers the ST54J to customers with NFC firmware and the GlobalPlatform V2.3 secure element Operating System, which provides best-in class cryptographic performance and optimum eSIM interoperability. The OS also allows flexible configurations to support eSE-only or combined functionality. In addition, as the first chip maker accredited by the GSMA to personalize eSIMs for mobiles and connected IoT devices onto WLCSP packages, ST can shrink the supply chain and accelerate delivery to manufacturers.
Samples of the ST54J are available to qualified customers only. Contact your ST sales office for pricing options and sample requests.
Please visit www.st.com/st54j for further information.
About STMicroelectronics
ST is a global semiconductor leader delivering intelligent and energy-efficient products and solutions that power the electronics at the heart of everyday life. ST’s products are found everywhere today, and together with our customers, we are enabling smarter driving and smarter factories, cities and homes, along with the next generation of mobile and Internet of Things devices.
By getting more from technology to get more from life, ST stands for life.augmented.
In 2017, the Company’s net revenues were $8.35 billion, serving more than 100,000 customers worldwide. Further information can be found at www.st.com.
Media Contact:
Michael Markowitz
Director, Technical Media Relations
+1 781 591 0354
michael.markowitz@st.com