New Series of STM32 Microcontrollers from STMicroelectronics Kick-Starts Advanced Innovations for Even Smaller, More Capable, and Power-Efficient Smart Objects
- Lower power consumption and large memory density in low-pin-count packages create compact efficient platform for smart connected objects
- Robust new Arm® Cortex®-M0+ series with simplified power connection, superior EMS protection, and class-leading hardware-based security
- Enhancements to peripherals, plus support for USB Type-C and Power Delivery
By adding the new STM32G0 microcontrollers (MCUs) to the STM32* family, STMicroelectronics (NYSE: STM), a global semiconductor leader serving customers across the spectrum of electronics applications, is stretching the portfolio of top Arm® Cortex®-M-core MCUs to more thoroughly cover key embedded-market segments. The new G0 series targets entry-level applications that require greater energy efficiency, functionality, security and value, in a smaller footprint.

Extremely flexible packaging and memory options enable designers to do more within less space, and save cost. A new power-distribution architecture reduces external power and ground connections to just a single pair of pins, allowing more of the package pins -- a precious resource in many embedded projects -- to be allocated for user connectivity.
In addition, ST is making large memory densities available in small and economical low-pin-count packages. On top of this, the new generation features power-saving innovations that trim consumption close to that of specialized ultra-low-power devices.
To provide robust security for today’s connected devices, the STM32G0 series introduces a variety of hardware-based features including memory protection to support secure boot. Some devices in the series add to these features an AES-256 hardware cryptographic accelerator with a true random number generator (TRNG) to aid encryption.
Another valuable feature that anticipates a growing need is support for the latest USB Type-C specifications that allow easy, high-speed connectivity and battery charging, including Power Delivery version 3.0.
The STM32G0 series is based on the Arm Cortex-M0+ core, which is conceived to deliver sharp performance within a tight power budget. It targets fast-evolving products in the connected world, including smartphones, smart kitchen equipment, and appliances, air conditioning, consumer or industrial motor controls, advanced user interfaces, IoT devices, rechargeable connected devices, drones, lighting systems, and more.
Notes for editors:
Further features of the STM32G0 MCUs help designers reduce the physical size and bill of materials for next-generation products, at the same time as boosting performance and functionality.
Package options are available from 8-pin, enabling developers to easily upgrade aging 8-bit MCU designs, to 100-pin. Flash from 16KByte to 512KByte, with 512KByte available in packages as small as 32-pin, enables more sophisticated applications on small, low-cost products.
The maximum CPU frequency of 64MHz permits high execution speeds, compared to typical entry-level MCUs. On the other hand, extremely flexible clock configuration allows users to tailor performance within the available power budget. The internal clock is remarkably stable and comparable to high-end devices, being accurate to within ±1% from 0-85°C and ±2% over the wider range from -40°C to 125°C. This not only saves the board space and pins needed to connect a dedicated external timing device, but also can trim at least 10 cents from the BoM.
The STM32G0 series is extremely efficient, running at less than 100µA/MHz in run mode, and provides multiple reduced-power operating modes to save energy and extend battery runtimes. Devices draw as little as 3-8µA in stop mode with the real-time clock (RTC) running, and just 500nA in standby with RTC (all at 3.0V, 25°C).
Moreover, peripherals are upgraded to enhance performance, speed, and accuracy. The devices feature a 12-bit 2.5MSPS ADC, with hardware oversampling for 16-bit precision. There is also a 2-channel DAC, fast comparators, and high-accuracy timers with 7.8ns resolution.
In addition to permitting extra user-assignable I/Os, the internal (ST-patented) power-distribution scheme also helps save BoM costs by reducing the number of external power-supply decoupling components.
Enhanced internal prevention of electromagnetic susceptibility (EMS) is yet another feature that saves board space and BoM costs. Protection against fast-transient bursts above 4.5kV, in accordance with IEC 61000-4-4, relaxes the demands for surrounding filtering components and eases board layout. For product-development teams, the ability to easily ensure good electromagnetic behavior facilitates EMC certifications for faster time to market.
ST is planning several STM32G0 lines, including the STM32G071 and similar STM32G081 with hardware cryptographic enhancement. There are also Value Line STM32G070 devices for mass-market applications. Pricing starts from $0.69 for the STM32G070CBT6 Value Line MCU in a 48-pin package, with 128KByte Flash, for orders of 10,000 pieces.
About STMicroelectronics
ST is a global semiconductor leader delivering intelligent and energy-efficient products and solutions that power the electronics at the heart of everyday life. ST’s products are found everywhere today, and together with our customers, we are enabling smarter driving and smarter factories, cities and homes, along with the next generation of mobile and Internet of Things devices.
By getting more from technology to get more from life, ST stands for life.augmented.
In 2017, the Company’s net revenues were $8.35 billion, serving more than 100,000 customers worldwide. Further information can be found at www.st.com.
* STM32 is a registered and/or unregistered trademark of STMicroelectronics International NV or its affiliates in the EU and/or elsewhere. In particular, STM32 is registered in the US Patent and Trademark Office.
Media Contact:
Michael Markowitz
STMicroelectronics
Director, Technical Media Relations
+1 781 591 0354
michael.markowitz@st.com