STMicroelectronics Introduces 20A and 30A Power MOSFETs in High Thermal Efficiency Compact Package
First devices to use SO8-size PolarPAK® package enable increased power density and improved reliability for high current DC-DC converters Geneva / 27 Apr 2006
ST announced a license agreement with Siliconix in March 2005 to use the PolarPAK® technology. The new package’s leadframe and plastic encapsulation are similar to those used for most standard power MOSFET packages, ensuring good die protection and easy handling in manufacturing. Yet compared to the standard SO-8, the PolarPAK dissipates heat so efficiently that it can handle twice the current within the same footprint.
The new devices are manufactured using the latest optimization of ST’s proprietary STripFET™ technology – which is based on significantly increased cell density and smaller cell features – to achieve very low ON-resistance and losses while using less silicon area. Typical RDS(on) of the 20A STK800 is 6.0mOhm, and of the 30A STK850 is 2.9mOhm, at 10V. The package contributes to the low ON-resistance of both MOSFETs by providing ultra low junction-to-case thermal resistance and lower junction temperatures.
With its low capacitance and total gate charge, the STK800 is the ideal choice as a control FET in non-isolated DC-DC step down converters, while exceptionally low RDS(on) makes the STK850 an excellent solution as a synchronous FET. Their low operating temperatures contribute to higher efficiency and an increase in lifetime reliability. The new package provides improved die protection, and easy handling in manufacture, maintaining compatibility with existing SMD assembly equipment. Multiple sourcing of the new devices ensures flexibility for customers.
Samples of the new devices are available now. The STK800 is priced at $1.20 and the STK850 at $1.60, for quantities of 1000.
Further information is available at www.st.com/powermos
Please click here for a high-resolution photo
About ST’s MPA Group (Micro, Power, Analog)
STMicroelectronics is a world leader in offering complete system solutions that leverage its rich portfolio of Microcontrollers, Power and Analog products; advanced process and design technologies; and application expertise. MPA’s emphasis on solutions allows the Company to minimize time-to-market for all customers worldwide in existing and emerging applications.
About STMicroelectronics
STMicroelectronics is a global leader in developing and delivering semiconductor solutions across the spectrum of microelectronics applications. An unrivalled combination of silicon and system expertise, manufacturing strength, Intellectual Property (IP) portfolio and strategic partners positions the Company at the forefront of System-on-Chip (SoC) technology and its products play a key role in enabling today's convergence markets. The Company's shares are traded on the New York Stock Exchange, on Euronext Paris and on the Milan Stock Exchange. In 2005, the Company's net revenues were $8.88 billion and net earnings were $266 million. Further information on ST can be found at www.st.com.
Information last updated Jan 2006