Advanced Power Technology from STMicroelectronics Enables Unique Portable e-Car Charger from Zaptec
- Novel portable charger with patented electronic transformer offers safe and efficient charging for any e-car on any grid
- ST’s silicon-carbide electronics helps achieve 97% power efficiency in a form factor that is 10x smaller and lighter than existing solutions
Industry-acclaimed silicon-carbide (SiC) power electronics from STMicroelectronics, a global semiconductor leader serving customers across the spectrum of electronics applications, has enabled the creation of ZapCharger Portable, the world’s smallest, smartest, and safest electric-car charging station from Zaptec, an innovative start-up company that has revolutionized the transformer industry.

The market-first portable electric-car charger with built-in electronic transformer, ZapCharger works with any electric car on any grid. Excellent power-conversion capabilities of ST’s SiC MOSFET[1] devices have enabled Zaptec engineers to design a portable, yet powerful piece of equipment. Ten times smaller and lighter than products with the comparable performance, the 3kg, 45 x 10 x 10cm charger delivers an energy efficiency of 97%.
Uncompromising on safety, the water- and weather-proof ZapCharger is fully galvanically insulated and continuously monitors the grid it is connected to. It dynamically adjusts the amount of power it delivers and can shut down immediately if it detects a fault, to protect the car. The charger offers GPRS connectivity and operates over an extended temperature range from -40°C to +55°C.
Inside the ZapCharger, 32 high-voltage SiC Power MOSFETs from ST deliver efficient power conversion with minimum losses. Compared with traditional (silicon) solutions, these components can sustain much higher voltages, currents, and temperatures, and their power-conversion circuits operate faster, enabling smaller, lighter designs, higher system efficiency, and reduced cooling requirements.
“The key for us was to find a power technology with a very high efficiency so we could reduce the overall size of the charger without compromising performance. ST’s silicon-carbide offering was the perfect match,” said Jonas Helmikstøl, COO, Zaptec. “The support of ST as a strong and reliable partner helped us transform our invention into a product that dramatically changes the user experience and by allowing consumers to take their chargers anywhere eliminates ‘range anxiety” and can accelerate the adoption of electric vehicles worldwide.”
“Leveraging the exceptional efficiency of ST SiC Power MOSFETs, ingenious solutions like ZapCharger that can enable drivers to safely charge their vehicles anywhere are set to catalyze the growth of the e-car market and the smart-energy ecosystem as a whole,” said Philip Lolies, EMEA Vice President, Marketing & Application, STMicroelectronics. “Zaptec’s decision to rely on our advanced power technology confirms ST’s industry leadership and enabling role in the global trend towards Greener and Smarter Living.”
In addition to electric-car charging, Zaptec’s patented, prize-awarded electronic-transformer technology[2] targets new applications in Industrial, Marine, and Space.
After successful field tests, ZapCharger is starting pilot production now, with volume ramp-up scheduled at the end of Q3 2016.
For further information on ST’s portfolio of SiC MOSFETs please refer to www.st.com/sicmos
About STMicroelectronics
ST is a global semiconductor leader delivering intelligent and energy-efficient products and solutions that power the electronics at the heart of everyday life. ST’s products are found everywhere today, and together with our customers, we are enabling smarter driving and smarter factories, cities and homes, along with the next generation of mobile and Internet of Things devices.
By getting more from technology to get more from life, ST stands for life.augmented.
In 2015, the Company’s net revenues were $6.90 billion, serving more than 100,000 customers worldwide. Further information can be found at www.st.com.
About Zaptec
Zaptec is a Norwegian company that was established in Stavanger (2012), in order to commercialise 10 years of research and development in the field of super-compact power electronics. Zaptec’s patented electronic transformer is the first of its kind in the world, and a key enabling technology for the Internet of Energy.
Today Zaptec develops products with Norwegian and international partners in the car, energy, and space industry.
[1] The metal–oxide–semiconductor field-effect transistor (MOSFET) is a type of transistor used for amplifying or switching electronic signals
[2] 2015 Norwegian Tech Award
Press Contacts:
Zaptec
Jonas Helmikstøl
COO
+47 47636768
jh@zaptec.com