STMicroelectronics and SAG Cooperate to Deliver High-Performance, Tiny NFC Tags for IoT Applications
Leaders in NFC tags and transceivers combine strengths to deliver state-of-the-art NFC tag for IoT applications Geneva, Switzerland and Taipei, Taiwan / 01 Jun 2016STMicroelectronics (NYSE: STM), a global semiconductor leader serving customers across the spectrum of electronics applications, and Securitag Assembly Group (SAG), a leading supplier of RFID transponders today announced a tiny NFC Ferrite Tag that uses STMicroelectronics’ ST25 NFC tag IC for IoT (Internet of Things) data-transmission applications.

Small, light, and thin, the NFC Ferrite Tag can be surface-mounted during production through the metal pad that can be directly soldered to the PCB surface. In addition, the NFC Ferrite tag can function when placed on metal products because of its anti-metallic interference characteristics. These features make it highly attractive for IoT data-transmission applications in consumer electronics, wearable devices, and smart healthcare products. The tiny NFC Ferrite Tag perfectly suits the need for smaller, thinner, and lighter design for wearable products where compactness is critical.
Along with its small dimensions (4.9 x 3.0 x 2.5 mm), the NFC Ferrite Tag with an embedded antenna demonstrates outstanding RF performance, benefiting from ST’s state-of-the-art ST25TA02K NFC Forum Type 4 tag IC with built-in NDEF (NFC Data Exchange Format) message support. This allows the NDEF data to be directly executed through an Android NFC phone without any dedicated application software. In addition to NDEF support, the ST25TA02K features a 20-bit counter and 128-bit password to protect read / write access to the 2Kbit EEPROM memory.
Manufacturers will ship as many as 2.2 billion NFC-enabled smartphones by 2020 according to IHS Technology (Market Insight, NFC-enabled Handset Shipments to Reach Three-Quarters of a Billion in 2015, June 2015). The growing momentum for NFC is expected to drive new IoT and wireless applications in the Smart Home, Smart Healthcare/ Medical, Smart City, and Smart Factory. With ST’s global reach and semiconductor leadership, combined with SAG’s professional manufacturing of RFID tags, the two companies aim to accelerate innovation and new product development that strengthens the competitiveness of their customers’ final products.
Samples of the NFC Ferrite Tag are available at http://www.sag.com.tw/RFID_eNEWS/201605_Enews-4.html.
Samples of ST’s ST25TA02K NFC Tag IC are available at www.st.com/st25ta.
About STMicroelectronics
ST is a global semiconductor leader delivering intelligent and energy-efficient products and solutions that power the electronics at the heart of everyday life. ST's products are found everywhere today, and together with our customers, we are enabling smarter driving and smarter factories, cities and homes, along with the next generation of mobile and Internet of Things devices.
By getting more from technology to get more from life, ST stands for life.augmented.
In 2015, the Company's net revenues were $6.90 billion, serving more than 100,000 customers worldwide. Further information can be found at www.st.com.
About SAG
Committed to providing the best solutions for RFID/NFC tags, Taiwan-headquartered SAG is a global leader in RFID tags in many regions, developing innovative applications and providing customers with high-quality and high-reliability RFID / NFC Tag products. In addition to promoting its products in IoT applications, SAG also actively develops products for Industry 4.0/IIOT and smart healthcare etc
Further information can be found at www.sag.com.tw.
For Press Contact:
STMicroelectronics
Grace Deng
Sr. Corporate External Communications Executive
+86 10 5797 9928
grace.deng@st.com
SAG
Henry Lee
Deputy Sales Director (Global)
+886 4 24925298
henry@sag.com.tw
Andy Lin
Sales Manager (Taiwan/China)
+886 4 24925298
andy_lin@sag.com.tw