Arm® Cortex®-M4 in a nutshell

The 32-bit Arm® Cortex®-M4 processor core is the first core of the Cortex-M line up to feature dedicated Digital Signal Processing (DSP) IP blocks, including an optional Floating-Point Unit (FPU). It addresses digital signal control applications that require efficient, easy-to-use control and signal processing capabilities, such as the IoT, motor control, power management, embedded audio, industrial and home automation, healthcare and wellness applications.

Just like the Cortex-M3 core, the Cortex-M4 core achieves 1.25 DMIPS/MHz and 3.42 CoreMark/MHz thread performance.

Key features of Arm® Cortex®-M4 core

  • Armv7E-M architecture
  • Bus interface 3x AMBA AHB-lite interface (Harvard bus architecture) AMBA ATB interface for CoreSight debug components
  • Thumb/Thumb-2 subset instruction support
  • 3-stage pipeline
  • DSP extensions: single-cycle 16/32-bit MAC, Single cycle dual 16-bit MAC, 8/16-bit SIMD arithmetic, Hardware Divide (2-12 Cycles)
  • Optional single precision Floating Point Unit (FPU), IEEE 754-compliant
  • Optional 8 MPU regions with sub-regions and background region
  • Integrated bit-field processing instructions and bus-level bit banding
  • Non-maskable interrupt and 1 to 240 physical interrupts with 8 to 256 priority levels
  • Wake-up interrupt controller
  • Integrated WFI and WFE Instructions and Sleep-On-Exit capability, Sleep & Deep Sleep Signals, Optional Retention Mode with Arm Power Management Kit
  • Optional JTAG and Serial Wire Debug ports. Up to 8 breakpoints and 4 watchpoints
  • Optional Instruction Trace (ETM), Data Trace (DWT), and Instrumentation Trace (ITM)
arm cortex m4 Arm Cortex-M4 block diagram

Key advantages of Arm® Cortex®-M4 MCUs

Armv7E-M architecture

Microcontrollers based on the Cortex-M4 core benefit from the Armv7E-M architecture. The Armv7E-M architecture is built on the Armv7-M architecture from the Cortex-M3 core and offers additional DSP extensions, such as:

  • single Instruction Multiple Data (SIMD) processing
  • saturation arithmetic instructions
  • a wide range of MAC instructions which can execute in single cycles
  • and an optional FPU, that supports single-precision floating point operations.

This architecture is perfectly suited for real-time control applications requiring highly deterministic operations with low-cycle count execution, minimum interrupt latency, a short pipeline, and the possibility to perform cache-less operations.

Digital Signal Processing

Microcontrollers based on the Cortex-M4 rely on its built-in advanced DSP hardware accelerators to process signals using mathematical calculations. The DSP hardware accelerator can process any analog signal, such as the output signal of a microphone, the feedback from a sensor embedded in a motor control system, or outputs from sensor-fusion applications.

Thanks to Digital Signal Processing, fewer cycles are required to run control-loop algorithms, therefore contributing to the performance and the power efficiency of the application. Indeed, when algorithms are processed using Q1.15 or Float32 data formats, MCUs running on a Cortex-M4 offer a much higher performance than MCUs based on the Cortex-M3. For the Q1.15 format, the improvement is mainly due to the availability of SIMD instructions, allowing the Cortex-M4 to divide the number of cycles required by about two. For the Float32 data format, the Floating-Point Unit accelerator raises the performance of the Cortex-M4 MCUs by an order of magnitude, compared to that of the Cortex-M3 MCUs.

Cortex-M4 MCUs with DSP are sometimes marketed by alternative MCU manufacturers as Cortex-M4F MCUs. All STM32 Cortex-M4 MCUs embed the DSP option of the Cortex-M4 core, and they are all named Cortex-M4 MCUs.

Scalability and power efficiency

Arm Cortex-M4 microcontrollers support the Cortex Microcontroller Software Interface Standard (CMSIS), thereby enabling developers to port their code to or from different microcontrollers for future projects. This interface also eases the integration of third-party software, helping to reduce time to market.

The flexibility and scalability of the architecture of the Cortex-M4 allow designers to run most of the recent Machine Learning algorithms.

It is also extremely power efficient. Therefore, Cortex-M4 microcontrollers are excellent choices for IoT edge controllers or battery-operated sensor nodes, as well as consumer wearables.

The Cortex-M4 core is mostly embedded in single-core MCUs. However, a new generation of multi-core microcontrollers and microprocessors pushes the limits of system integration and performance optimization, implementing two-task partitioning use cases:

  • The Cortex-M4 can be used as the main control core, associated with the more energy-efficient Cortex-M0+ core, which can run radio protocols more efficiently.
  • The Cortex-M4 core can be used as the real-time, general-purpose companion core to the computing horsepower of the Cortex-M7 or -A7 cores that process advanced graphics, complex digital signal processing algorithms or/and run the open-source Linux operating system and libraries.

Microcontrollers based on the Arm Cortex-M4

stm32 arm cortex m4 microcontrollers

STMicroelectronics combines the Arm Cortex-M4 core with its unique proprietary, low-power silicon Intellectual Property, non-volatile embedded memory technology, hardware accelerators (Cordic for trigonometric & hyperbolic calculation & FMAC for filtering), high-performance architectures, and wireless connectivity expertise to offer the STM32 Arm Cortex-M4 MCUs as a solution to the many technical and commercial challenges engineers need to solve.

STM32 Cortex-M4 microcontrollers are fully integrated into the STM32Cube development environment and leverage the tools and solutions offered by ST's extensive network of partners.

stm32 arm cortex m4 microcontrollers

Single-Core Series of Arm M4 microcontrollers

Dual-Core Series (Wireless) of Arm M4 microcontrollers

Dual-Core Series (High Performance) of Arm M4 microcontrollers

Get started developing on Arm Cortex-M4 core with our recommended starter kit

NUCLEO-WB55RG board

NUCLEO-WB55RG

STM32 Nucleo-64 development board with STM32G474RE MCU, supports Arduino and ST morpho connectivity

buy nowBuy now

Explore STM32 MCU based solutions

Explore STM32 ecosystem



Explore Arm® Cortex®-M cores in STM32 32-bit microcontroller portfolio:

arm cortex m3 processor core

Arm® Cortex®-M3

Exceptional 32-bit performance with low power consumption

arm cortex m0+ processor core

Arm® Cortex®-M0+

Smallest footprint and lowest power requirements of Cortex-M processors

arm cortex m0 processor core

Arm® Cortex®-M0

Smallest Arm® processor available

arm cortex m7 processor core

Arm® Cortex®-M7

Highest performance Cortex-M processor

arm cortex m4 processor core

Arm® Cortex®-M4

Control and performance for mixed signal devices

arm cortex m33 processor core

Arm® Cortex®-M33

Ideal blend of real-time determinism, efficiency and security