Loading spinner

Find the right set of tools for your GUI design

Your GUI design journey starts here!

Select your target display below and learn more about the hardware tools you need to quickly bring your project to success.

The free TouchGFX software tool runs on all STM32 display boards for an easy plug-and-play solution.

Create smooth, high resolution graphic animations

The STM32H747I-DISCO can run two applications independently thanks to the Arm® Cortex®-M7 and Arm® Cortex®-M4.

Take advantage of graphic accelerators

Based on the ultra-low-power STM32U5 MCU, this board enables excellent graphic rendering thanks to the 2.5D NeoChrom Accelerator, Chrom-ART Accelerator, and Chrom-GRC MMU.

Fast & responsive RGB-TFT displays for smart home appliances and factories

Leverage dual-core performance

Create advanced HMI applications using the dual core of the STM32H7 MCU to run two software packages in parallel. The Arm Cortex-M7 enables GUIs and the Arm Cortex-M4 addresses real-time operability.

Focus on the essentials

Design cool TFT-LCD displays for home or factory automation! This kit with 564Kbytes of SRAM can be used as a reference design for application development before porting to the final product.

Design power-efficient GUIs

Thanks to its extended graphic buffer built on the 1.4 Mbyte embedded RAM, this kit allows you to create graphics based on the TFT LCD display and comes with flexible power supply options.

Development kit for parallel displays

The STM32H5 discovery kit features a parallel display interface with a 240 x 240 screen supported in the TouchGFX framework.

Expansion boards for parallel displays

With this X-NUCLEO-GFX02Z1 expansion board, you can add GUI capability to STM32 Nucleo boards. Suitable for building UIs with a low level of complexity, its parallel interface ensures good UI performance. This expansion board also brings graphics capabilities to STM32U5 and STM32H5 Nucleo boards.

Standard GUIs with SPI display

The display extension X-NUCLEO-GFX01M2 focuses on the essentials: it addresses applications with a lower level of complexity, saving production costs in entry-level applications.

Thanks to this expansion, you can develop graphical user interfaces on Bluetooth® Low Energy ultra-low-power and STM32G0 Nucleo.

STM32 Developer Zone:
Everything for STM32 developers, in one place

Enjoy direct access to the STM32Cube software development tools, evaluation boards, and much more, in just a few clicks.

Not sure which board to choose? Download an overview of the STM32 boards suitable for creating GUIs.