HSP181-2W3Y ESD array

Automotive-grade 18V dual-line high-speed port protection

HSP181-2W3Y

An ESD array designed for high-speed differential lines, the HSP181-2W3Y protects the signal integrity of USB 2.0 or NFC signals.

The HSP181-2W3Y simplifies the design and layout of infotainment PCB by providing a single-package ESD and ISO7637 protection compatible with car markers 18V short-to-battery requirements.

Key features

  • 18 V VRM compatible with all passenger car battery voltages
  • Low clamping voltage for efficient protection
  • Ultra-low leakage current to reduce power consumption
  • 12 kV ESD robustness
  • AEC Q101 qualified & PPAP capable

Application examples

usb 2.0 lines in vehicles USB 2.0 lines in vehicles

Recommended resources

steval-oet003v1 ESD diode automotive evaluation board

Discover STEVAL-OET003V1 which is designed to provide an easy way to evaluate the robustness of ESD diodes developed for the automotive environment.

protection of automotive electronics from electrical hazards

This application note provides electronic module designers with a protection design approach for selecting the most suitable devices for typical applications depending on the protection standard the electronic module has to meet.

dm00670774 faq esd protection stmicroelectronics

EMC experts answer the most common questions about ensuring system immunity against electrostatic discharges and provide valuable insights on improving your designs.