Artificial Intelligence & Machine Learning
NanoEdge™ AI Studio: Fan Anomaly Detection & Material Detection Anomaly detection of a fan and material detection using Nanoedge™ AI Studio and Time-of-Flight sensor with the SensorTile Wireless Industrial Node (STWIN) development kit and reference design. ST products: STM32F4, Time-of-Flight sensors, STEVAL-STWINKT1B (STWIN) | |
CubeAI: People Counting Real time people counting using a Neural Network and running on an STM32 microcontroller. ST products: STM32H7 |
Cloud
AWS IoT services demo on STM32U5 Discover AWS IoT connectivity demonstration of OTA, device defender with ST's ultra-low-power, highly secure STM32U5 multi-sensor discovery board. ST products: STM32U5, Sensors, STM32U5 Discovery Board | |
Connecting STM32U5 to Azure IoT Seamlessly connect your sensor to Azure IoT leveraging ST's pre-integrated ultra-low power, secure STM32U5 and multi-sensor discovery platform. |
MEMS & Sensors
Optical Sensing
Multi-zone Time-of-Flight New Multi-Zone Time-of-Flight Ranging Sensor with Wide Field of View (FoV). ST products: VL53L5CX | |
Gesture Tracking on Thermostat Gesture-controlled appliance coupled to automatic system activation. ST products: VL53L5CX | |
Ambient Light Sensing ST products: VD6283TX |
Connectivity
NFC Cloud Access Control Shows how access can be be controlled with an NFC tag and cloud connection. ST products: ST25R3916 | |
Protection and Filters Improve solution reliability, size, and integration with STPower protection and filter technologies for communications. ST products: Baluns,USB-IPAD, ECMF series-IPAD | |
STM32WL LoRaWAN IoT Devices STM32WL smart price tags using LoRaWAN multicast network. ST products: STM32WL | |
STM32WB Bluetooth® LE Intercom STM32WB video and audio streaming with Bluetooth LE connectivity. | |
Long range with Bluetooth® LE SoC
ST products: BlueNRG-LP | |
Low Latency Multinode Network
ST products: BlueNRG-LP | |
Sub-1 GHz Radio Transmitter The S2-LP is a high performance ultra-low power RF transceiver, intended for RF wireless applications in the sub-1 GHz band. ST products: S2-LP |