ips1025h

IPS1025H - High efficiency, high-side switch with extended diagnostics and smart driving for capacitive loads

IPS1025H

Smart load management solution for advanced factory automation

New series of ST intelligent power switches (IPS) offer an intuitive smart load management feature to drive any industrial load correctly. The IPS1025H and IPS1025H-32 are designed to meet the requirements of smart load applications for Safety Integrity Level systems thanks to a 60 V operating voltage and embedded protections and diagnostics.

Key features

  • 8 to 60V operating voltage
  • Very low RDS(on): 25 mΩ (max.)
  • Load current limitation:
  • 2.5A (min.) IPS1025H
  • 5.7A (min.) IPS1025H-32
  • Smart driving of capacitive load:
  • Programmable initial current threshold (ILIMH) duration using external capacitor
  • Fast demagnetization when switching inductive load
  • OVL and OVT fault diagnostics and protections
  • Case overtemperature protection
  • Vcc overvoltage protection
  • Ground disconnection protection
  • Undervoltage lockout
  • Designed to meet IEC 61000-4-2, IEC 61000-4-4, and IEC 61000-4-5
  • Packages: PowerSSO 24, QFN48L (8 x 6 x 0.9 mm)

Application examples

programmable logic control Programmable logic control
industrial pc peripheral i os Industrial PC peripheral I/Os
numerical control machines Numerical control machines
vending machines Vending machines
general high-side switching applications General high-side switching applications

Recommended resources

x nucleo out05a1

This board provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS1025H single high-side smart power solid state relay, in a digital output module connected to 2.5 A industrial loads.
The X-NUCLEO-OUT05A1 interfaces with the microcontroller on the STM32 Nucleo via 5 kV optocouplers driven by GPIO pins and Arduino R3 connectors.
The expansion board can be connected to either a NUCLEO-F401RE or a NUCLEO-G431RB development board.
It is also possible to evaluate a system up to four stacked X-NUCLEO-OUT05A1 expansion boards to evaluate up to four-channel digital output modules.

x nucleo out06a1

This board provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS1025H-32 single high-side smart power solid state relay, in a digital output module connected to 5.7 A industrial loads.
The X-NUCLEO-OUT06A1 interfaces with the microcontroller on the STM32 Nucleo via 5 kV optocouplers driven by GPIO pins and Arduino UNO R3 connectors.
The expansion board can be connected to either a NUCLEO-F401RE or NUCLEO-G431RB development board.
It is also possible to evaluate a system of up to four stacked X-NUCLEO-OUT06A1 expansion boards to evaluate up to four-channel digital output module.

x cube out5

This software package expands the functionality provided by STM32Cube. It runs on the STM32 microcontroller and includes a driver controlling the IPS1025H or the IPS1025H-32 (single-channel high-side switches for industrial applications) mounted on X-NUCLEO-OUT05A1 or X-NUCLEO-OUT06A1 expansion boards.
This software allows controlling the output channels of the expansion boards when connected to a NUCLEO-F401RE or NUCLEO-G431RB development board.
It is possible to build a system with up to four stacked X-NUCLEO-OUT05A1 and/or X-NUCLEO-OUT06A1 boards to evaluate up to four-channel digital output modules.

stsw out5f4

This firmware runs on the NUCLEO-F401RE development board and allows the control of the X-NUCLEO-OUT05A1 or X-NUCLEO-OUT06A1 expansion boards using the STSW-IFAPGUI graphical user interface.
The STSW-OUT5F4 contains the software routines to enable USB communication between NUCLEO-F401RE and the system running the GUI, as well as the control of the X-NUCLEO-OUT05A1 or X-NUCLEO-OUT06A1 boards.
The firmware can control a single expansion X-NUCLEO-OUT05A1 or X-NUCLEO-OUT06A1 board.
The STSW-IFAPGUI is based on a common engine and several plug-ins designed to communicate through USB with the application layer running on the NUCLEO-F401RE development board stacked with the expansion board.

stsw out5g4

This firmware runs on the NUCLEO-G431RB development board and allows the control of the X-NUCLEO-OUT05A1 or X-NUCLEO-OUT06A1 expansion boards using the STSW-IFAPGUI graphical user interface.
The STSW-OUT5G4 contains the software routines that enable USB communication between NUCLEO-G431RB and the system running the GUI, as well as the control of the X-NUCLEO-OUT05A1 or X-NUCLEO-OUT06A1 boards.
The firmware can control a single expansion X-NUCLEO-OUT05A1 or X-NUCLEO-OUT06A1 board.
The STSW-IFAPGUI is based on a common engine and several plug-ins designed to communicate through USB connection with the application layer running on the NUCLEO-G431RB development board stacked with the expansion board.