![]() | ![]() | ![]() | ![]() | ![]() |
IC Solution for UHF Rain®
![]() | Using ST25R3993 UHF Technology to Extend Range, Speed and Volume of Tags Detected Learn more about the industry-leading read rates and high sensitivity of the low-power ST25RU3993 UHF Rain® RFID reader IC.
ST parts: ST25RU3993 |
![]() | Use Case for UHF Readers Learn How to Best Utilize the Rain® RFID Technology for Applications such as Retail, Track & Trace, and Aviation.
ST parts: ST25RU3993 |
Smart Home & IoT
![]() | Use Your Smart Phone to Connect to any NFC Device Many smart home and city systems lack a user-friendly interface to make it simpler to add new components. With NFC, your mobile phone screen becomes a rich interface, allowing even the most complex system to be easily configured through an NFC link.
|
![]() | Access Control Using NFC, mobile phones can be used in place of dedicated contactless cards, enabling remote hotel check-in and time-badging, as well as room/apartment-sharing applications.
ST parts: X-NUCLEO-NFC04A1 |
![]() | NFC for Accessory Identification and Parameter Setting When an accessory needs to be identified, recognized, protected from counterfeit on a one-time basis, contactless NFC is the solution.
ST parts: ST25R series |
Personal Electronics and Healthcare
![]() | Identification of Accessories, Setting Parameters, Re-ordering, and Monitoring Key Usage Data NFC provides the ideal solution in crowded environments with multiple users and connected devices.
ST parts: ST25DV series |
![]() | Bluetooth and WiFi Pairing Fast and Simple NFC allows you to easily pair Bluetooth or WiFi devices with a simple tap, without the need to enter a complex passcode.
ST parts: ST25 |
Industrial
![]() | Firmware Upload and Product Configuration, with No Wires Attached NFC technology makes it possible to interact with products at any stage of the manufacturing chain, even after packaging. The ST25DV-I2C Dynamic NFC tag’s memory can store information such as languages, settings, and warranty registration information that is then retrieved at power up. This flexibility in software personalization is of great benefit to product manufacturing, and simplifies logistics.
|
![]() | Dynamic Tag ICs with Pulse Width Modulation (PWM) Outputs Controlled by Contactless Interface NFC offers communication and power without wires, allowing you to program and power your board on the production line through a single RF interface.
ST parts: ST25DV-PWM series |
Asset Tracking & Smart Packaging
![]() | Asset Tracking Solutions We have developed an NFC-enabled sensor node reference design capable of monitoring environmental and motion sensors, aimed to assure product quality and integrity during logistics.
ST parts: STEVAL-SMARTAG1, ST25DV series |
![]() | Authentication / Brand Protection & Loyalty Discover how NFC/RFID tags with an embedded digital signature eliminate the risk of counterfeit and gray market goods. Thanks to this cryptographic solution and a secure manufacturing environment, it is now possible to guarantee the integrity of products and authenticate their origin.
ST parts: ST25T series |
![]() | Tampering Detection Solution When tampering must be accurately detected, easy to implement, and effortlessly traced to a UID, ST's anti-tamper NFC tag provides the solution
ST parts: ST25DV, ST25T series, ST25TV-eSEAL Kit |