TSZ181 and TSZ182 precision operational amplifiers for automotive applications
The zero-drift, automotive-grade TSZ18 series operational amplifiers offer high accuracy (25 µV), high bandwidth (3 MHz), and high temperature (up to 125°C, 150°C, and 175°C) operation.
The single and dual TSZ181 and TSZ182 operational amplifiers feature very low offset voltages with virtually zero drift across their rated temperature ranges. With rail-to-rail input and output, excellent speed/power consumption ratio, and 3 MHz gain bandwidth product, while consuming just 1 mA at 5 V and an ultralow input bias current, the TSZ18 devices are ideal for high-accuracy, high-bandwidth sensor interfaces.
Main features
- AEC-Q100 qualified
- Very high accuracy and stability:
- 25 µV max. offset voltage at 25 °C
- 44 µV offset voltage over full temperature range
- Rail-to-rail input and output
- Low supply voltage: 2.2 to 5.5 V
- Low power consumption: 1 mA (max.) at 5 V
- Gain bandwidth product: 3 MHz
- Slew rate of 4.7 V/μs
Main applications
High-accuracy signal conditioning
Current measurement
Sensor signal conditioning
Select your product
Temperature range
Recommended resources

Are you wondering how to deal with small analog signal to transfer it to the digital domain without adding any error that could compromise the information? This video helps you to understand what an operational amplifier is, and how to choose and use precision op amp effectively.
Automotive Standard Analog ICs: Robustness and Performance
This brochure presents a large portfolio of ST products and solutions for voltage regulation, DC-DC conversion, signal amplification, current sensing, and LED driving, as well as many other compact analog ICs that are needed for the ever-growing automotive industry.
eDesignSuite: A free, online design tool with advanced features for power management systems and subsystems
A comprehensive and flexible suite of design aid utilities and engineering tools that helps engineers design high-efficiency power solutions with a wide range of ST products.
eDSim: fast and powerful electrical simulation software for analog ICs
Got your analog circuit ready in eDesignSuite? Now run the eDSim tool to crunch the electrical simulations 10 to 50 times faster than traditional analog SPICE simulators! You can even create your schematic from scratch using ST models or simulate your SMPS and analog ICs from a list of predefined ST application schematics.
Operational Amplifiers: Quick Reference Guide
This comprehensive guide covers the key requirements for op amps in various applications, and how to pick the best op amp for your design. It also provides information about our latest operational amplifiers and their main characteristics.
Training kit for operational amplifiers and comparators
Easy-to-use setup for experimenting and learning about applications based on low-frequency and common op amps.