Automotive power management ICs with LIN and CAN-FD transceivers

Boost your ECU design in terms of power management capability, flexibility, and consumption

The SPSB081 system basis chips embed LIN and optional CAN-FD physical communication layers and two low-dropout regulators: the first with a fixed rail (5 V or 3.3 V), while the second is a programmable tracker voltage regulator. These power management ICs are complete with diagnostics and protections, as well as four high-side drivers to supply LEDs and sensors.

SPSB081 automotive system basis chip family

SPSB0813-TR CPN

SPSB0813

3.3V fixed LDO, LIN and CAN-FD transceiver

SPSB0815-TR

SPSB0815

5V fixed LDO, LIN and CAN-FD transceiver

SPSB081C3-TR CPN

SPSB081C3

3.3V fixed LDO and CAN-FD transceiver

SPSB081C5-TR CPN

SPSB081C5

5V fixed LDO and CAN-FD transceiver

Key features

  • AEC-Q100 qualified
  • 2 embedded low-dropout regulators
  • Very low quiescent current (typ. 15 µA)
  • Compliant LIN and CAN FD transceivers
  • 4 HS drivers for 0.14 A (RON = 7 Ω)
  • 10-bit PWM timer for each HS driver
  • DIAGN pin for fail-safe signalization
  • Current monitor output for HS drivers
  • Open-load diagnosis for all outputs
  • Overcurrent, overvoltage, & temp protection

Application examples

Telematic control units

Body control module

NFC door handles

HVAC

Recommended resources

SPSB081-automotive-power-management-IC-press-announcement

ST's automotive power-management ICs integrate CAN FD and LIN for simpler car-body controllers

ST's automotive power-management ICs integrate CAN FD and LIN for simpler car-body controllers

Press announcement

The SPSB081 automotive power-management IC is a Swiss Army Knife of features including a main fixed-voltage low-dropout regulator (LDO), a secondary programmable LDO, four high-side drivers, a CAN FD transceiver, and an optional LIN transceiver.

SPSB081 automotive power management IC with LIN and CAN-FD transceivers

Automotive power management IC with LIN and CAN-FD transceivers

Automotive power management IC with LIN and CAN-FD transceivers

Flyer

The SPSB081 is a power management system IC providing electronic control modules with enhanced power management functionality, including various standby modes to minimize the power consumption with programmable local and remote wake-up capability, as well as LIN (optional) and CAN-FD physical communication layers.

SPSB081 automotive power management IC with LIN and CAN-FD transceivers

Automotive power management IC evaluation board with LIN and CAN-FD

Automotive power management IC evaluation board with LIN and CAN-FD

Evaluation board

The AEK-POW-SPSB081 is a power management IC evaluation board with enhanced power management functionalities, such as various standby modes to minimize power consumption with programmable local and remote wake-up capability.

On-demand webinar

Join us for a one-hour webinar on the latest trends in car electrification and digitalization