STGAP2SICD

STGAP2SICD: Galvanically isolated 4 A dual gate driver

stgap2sicd

Flexible, compact, gate driver with 4 A output current and rail-to-rail outputs

New dual-channel galvanically-isolated gate driver for IGBTs and silicon-carbide (SiC) MOSFETs saves space and simplifies circuit design in high-voltage power-conversion applications.

Key features of STGAP2SICD

The STGAP2HD for IGBTs and STGAP2SICD for SiC MOSFETs leverage ST’s latest galvanic-isolation technology to provide 6kV transient-voltage capability in a compact SO-36W wide-body package. In addition, ±100V/ns dv/dt transient immunity prevents spurious turn-on in electrically noisy operating conditions. The devices can deliver a powerful gate-control signal of up to 4A, with a choice of single or dual output pins for extra flexibility. The single output features an active Miller clamp to prevent gate spikes during fast commutation. The dual-output option allows independent adjustment of turn-on and turn-off times.

Application examples

power supply Power supplies
motor drive Drives
inverter Inverters
welding Welders
charger Chargers

How to test & prototype with STGAP2SICD

evalstgap2sicd

STGAP2SICD half-bridge evaluation board

With advanced protection functions to easily design high reliability systems, the device allows negative gate driving and working with optimized driving voltages for SiC MOSFETs.

On-demand webinar – Gate drivers: The Way to the Industrial Market, for now and the future

webinar gate drivers

Learn about the latest gate drivers for a wide range of industrial, power and energy applications. Discover how our wide range of galvanically isolated drivers, wide bandgap drivers and our latest three-phase BLDC drivers help developers fulfill a broad range of application requirements and speed up their time to market.