Ultra-low power STM32WB5MMG with multi-protocol support for flexible developments
The STM32WB5MMG is a compact, certified module for 2.4 GHz connectivity. It supports Bluetooth® Low Energy 5.3, Zigbee® 3.0, OpenThread, dynamic and static concurrent modes, and 802.15.4 proprietary protocols.
Embedding the full reference design up to the antenna, the STM32WB5MMG module requires no RF expertise and allows designers to speed up their project and reduce associated costs. The protocol stacks that come with the module are completely royalty-free.
Key features
- Certified for Bluetooth® Low Energy 5.3, Zigbee® 3.0, OpenThread FCC, CE JRF, ISED, KC, UKC, NCC
- Can run Matter protocol
- Supports 2 Mbits/s, advertising extension
- Integrated chip antenna
- Fully integrated BOM, including 32 MHz radio and 32 KHz RTC crystals
- 1-Mbyte Flash memory, 256Kbyte SRAM
- Ultra-low-power modes for battery longevity
- Tx output power up to +6 dBm
- Rx sensitivity: -96 dBm (Bluetooth® Low Energy at 1 Mbps), -100 dBm (802.15.4)
- Operating range up to 75 meters
Application examples
Development boards and software for fast and affordable prototyping
Industrial IoT sensor node prototyping kit
Evaluate temperature and vibration condition monitoring using the 2.4 GHz multi-protocol STM32WB wireless module.
The STM32WB5MM-DK discovery kit is a complete demonstration and development platform for the STM32W5MMG module.
The hardware features can address several applications, including Audio, USB, user buttons, and Bluetooth® Low Energy. Developers can also connect an ARDUINO® board for specific applications.
The STM32CubeWB brings all the generic embedded software components required to develop an application on STM32WB microcontrollers.
It is composed of the STM32Cube hardware abstraction layer and the low-layer APIs, a consistent set of middleware components such as Bluetooth® 5.3, Mesh V1.0, Zigbee and Thread® libraries, and examples running on ST boards.
STM32CubeMonRF is a software tool for testing the radio performances of STM32WB-based hardware devices.
It provides a graphical display to verify RF performance, with transmission/reception tests and packet error rate (PER) measurements. Results can be plotted to visualize the evolution of performance over time.
It now supports OpenThread 1.3 and a new release of 802.15.4 sniffer firmware software.
STM32 MCU Developer Zone: everything for STM32 developers in one place.
Download STM32Cube software, find hardware evaluation boards, and access resources to succeed in your project.
STM32WB online training courses in MOOC format to help you design with
ST development ecosystem
On-demand webinar: Fast track your Bluetooth® Low Energy design
Overcome your wireless design challenges with ST’s 2.4GHz solutions.
- Discover the 2.4GHz portfolio, including the latest STM32WBA MCU and STM32WB1M module
- Learn where to find software, dev boards, and know more about the application examples available on GitHub
- See live demos