1350 V IH2 series STPOWER IGBT for induction cooking applications

Maximize efficiency in single-switch quasi-resonant converters over a wide 16 to 60 kHz switching frequency range

The STGWA25IH135DF2 and STGWA35IH135DF2 are based on advanced trench gate field-stop (TGFS) technology and features higher breakdown voltage capability with low VCE(sat), lower thermal resistance, and extended 175°C maximum junction temperature to ensure higher reliability and ruggedness with suitable margin under all operating conditions.

Moreover, thanks to the low drop diode and optimized turn-off energy, this series is ideal for maximizing efficiency in single-switch quasi-resonant converters over a wide switching frequency range from 16 to 60 kHz. The new IGBTs are housed in the TO-247 long leads package, in 25 A and 35 A versions.
 

STGWA25IH135DF2 trench gate field-stop
25 A, 1350 V soft-switchinIH2 series IGBT
in a TO-247 long leads package
 

STGWA35IH135DF2 trench gate field-stop
35 A, 1350 V soft-switching IH2 series IGBT
in a TO-247 long leads package



Key features

  • Designed for soft commutation
  • Maximum junction temperature: TJ = 175°C
  • VCE(sat) = 1.7 V (typ.)
  • Minimized tail current

     

Key applications

  • Tight parameter distribution
  • Low thermal resistance
  • Very low drop and soft recovery co-packaged diode
  • Positive VCE(sat) temperature coefficient
     
 
Inverter microwave ovens


 
 
Induction cookers

1350 V IGBT IH2 series news announcement

STMicroelectronics has released a new class of IGBTs with an increased breakdown-voltage capability of 1350 V and maximum operating temperature of 175°C. The higher ratings ensure greater design margin, robust performance, and extended reliability under all operating conditions.


Recommended resources

 




Higher voltage range for induction cookers
Flyer

Specifically designed for induction heating applications, the 1350 V IH2 series in trench gate field-stop IGBT technology offers higher breakdown voltage, lower VCE(sat) and lower thermal resistance. 

Power management guide
Brochure

The technological innovation, which persists at the core of ST strategy for more than 30 years, is the reason why ST today can offer an extensive range of cuttingedge products for power and energy management...

 







STPOWER IGBT finder mobile app for tablets and smartphones
Finder App

The technological innovation, which persists at the core of ST strategy for more than 30 years, is the reason why ST today can offer an extensive range of cuttingedge products for power and energy management...