VL53L1X Time-of-Flight sensor
Long distance ranging sensor based on ST’s FlightSense™ ToF technology
VL53L1X Time-of-Flight sensor
Long distance ranging sensor based on ST’s FlightSense™ ToF technology
VL53L1X Time-of-Flight sensor
Long-distance ranging sensor expansion board
Compatible with the STM32 nucleo board family, and with the Arduino UNO R3 connector layout.
Breakout board for easy integration into customer device
The PCB section supporting the VL53L1X module is perforated so that developers can break off the mini PCB for use in a 2.8 V supply application using flying leads.
The 3 success stories of our Time-of-Flight sensor
The VL53L1X is our longest ranging ToF sensor with a reach of up to four meters (about 13 feet).
ADDITIONAL RESOURCES
ST ToF sensors are still ranging behind dirty Cover Glass.
Learn how to Download, Compile and debug your application SW.
Experience the cutting-edge performance of the newest Time-of-Flight long distance ranging sensor based on ST’s FlightSense™ technology.
Proximity and ranging sensors are used to detect and measure distances to objects without physical contact.