TSB7 series

Precision operational amplifier

Rail-to-rail input & output, 36 V op amps for robust automotive and industrial applications

Our 6 MHz (TSB711 and TSB712) and 22 MHz (TSB7191 and TSB7192) bandwidth amplifiers are available in single and dual channel versions with rail-to-rail input and output and are guaranteed to operate from a +2.7 to +36 V single supply as well as from ±1.35 to ±18 V for dual supplies. The combination of wide bandwidth, slew rate, low noise, rail-to-rail capability and precision makes these amplifiers useful in a wide variety of applications including filters, power supplies and motor control, actuator driving, Hall-effect sensors and resistive transducers. 

Products

tsb711

TSB711

single-channel, precision, 6 MHz, rail-to-rail Input and Output, 36 V op amps

tsb712

TSB712

dual-channel, precision, 6 MHz, rail-to-rail Input and Output, 36 V op amps

tsb7191

TSB7191

single-channel, precision, 22 MHz, rail-to-rail Input and Output, 36 V op amps

tsb7192

TSB7192

dual-channel, precision, 22 MHz, rail-to-rail Input and Output, 36 V op amps

Key features

  • Rail-to-rail output
  • Low offset voltage: 300 µV (maximum)
  • Wide supply voltage range: 2.7 to 36 V
  • Gain bandwidth product: 6 MHz (unity-gain stable), 22 MHz (decompensated)
  • Slew rate: 3 V/µs (unity-gain stable) or 12 V/µs (decompensated)
  • Low noise: 12 nV/√Hz
  • Extended temperature range: -40 to +125 °C

Application examples

current sensing

Current sensing

data acquisition

Data acquisition

motor control

Motor control

strain gauge

Strain gauge

Recommended resources

edsim-op-amps

eDSim: fast and powerful electrical simulation software for analog ICs

eDSim: fast and powerful electrical simulation software for analog ICs

Design your analog circuit, get a quick preview with fully annotated schematic and BOM, and then run the electrical simulation through eDSim for fast and accurate simulations and reliable design validation.

op-amps-quick-reference-guide

Operational amplifier Quick Reference Guide

Operational amplifier Quick Reference Guide

Download this very practical PDF resource covering:

  • How to pick the right op amp for an application
  • Typical op amp applications and key parameters
  • Step-by-step op amp selection using the ST Op Amps app
  • ST op amp naming convention glossary

training-kit

Training kit for operational amplifiers and comparators

Training kit for operational amplifiers and comparators

Easy-to-use setup for experimenting and learning with low-frequency op amp-based applications and common op amp-based schematics.

edesign-suite

eDesignSuite: a free, online design tool with advanced features for power management systems and subsystems

eDesignSuite: a free, online design tool with advanced features for power management systems and subsystems

A comprehensive and flexible suite of design aid utilities and engineering tools that helps developers design high-efficiency power solutions with a wide range of ST products.

You might also be interested in...