Operational amplifiers play a major role in analog signal conditioning applications. ST’s op amp portfolio includes devices designed to satisfy all the requirements for the latest applications including more complex amplification and filtering, or just for interfacing analog signals with an analog-to-digital converter or a microcontroller for both industrial and automotive standards.
The Signal conditioning for automotive Sample Kit provides a selection of AEC-Q100 Grade compliant amplifiers, comparators, and current sense amplifiers useful for evaluation and promotion of the product family. The KIT2407AUTOSC Sample Kit enables quick and straightforward integration of analog products into signal conditioning for automotive applications.
The High-performance op amps Sample Kit provides a selection of high-performance operational amplifiers, comparators, and current sense amplifiers. The KIT24OPAMP Sample Kit allows easy and fast integration of analog products inside signal conditioning, monitoring, and control solutions.
Easy-to-use setup for experimenting and learning with low-frequency op amp-based applications and common op amp-based schematics.
Design your analog circuit, get a quick preview with fully annotated schematic and BOM, and then run the electrical simulation through eDSim for fast and accurate simulations and reliable design validation.
Experiment, learn, prototype with this training kit. You can use the kit in an academic context for students' training, as well as for professionals' training: junior analog engineers, distributors, and customers. It is also useful for a fast evaluation and prototyping of low-frequency op amp-based applications.
Download this very practical PDF resource covering:
The ST-OPAMPS-APP is a free application for smartphones and tablets that allows you to select the appropriate operational amplifier, comparator, or other signal conditioning device. An op-amp cross reference tool is embedded in the application to ease product comparison. Moreover, standard and applicative schematics are available with product proposals and component value calculations.