VND9008AJ, VND9012AJ, VND9025AJ VIPower M0-9 dual-channel high-side driver for automotive applications

Intelligent power switches with advanced protection features meet stringent automotive requirements

Automotive-qualified, double-channel, high-side drivers feature state-of-the-art embedded control functions and a new protection mechanism for all load types and power ratings

Designed for use in automotive applications, these double-channel, high-side drivers feature a wide input voltage range of 4 to 28 V, making them suitable for use with a variety of power sources.

Embedding advanced protection features, these VIPower switches also feature a diagnostic output pin that provides information on the status of the load, such as open load or short circuit conditions.

Housed in a compact PowerSSO-16 package to ensure excellent thermal performance, the VND9008AJ, VND9012AJ and VND9025AJ are tailored for different loads, featuring typical on-resistance values per channel of 9.4 mΩ, 12 mΩ, and 25 mΩ, respectively.

VND9008AJ double channel high-side driver
9.4 mΩ Typ. on-state resistance (per channel)
 
VND9012AJ  double channel high-side driver
12  Typ. on-state resistance (per channel)
 
VND9025AJ  double channel high-side driver
25  Typ. on-state resistance (per channel)
 

Key features

  • AEC-Q100 qualified
  • Double-channel, high-side load control with 4.6 A, 4.75 A and  2.5 A current, respectively 
  • Wide input voltage range of 4 to 28 V, suitable for use with a variety of power sources

 

Application examples

  • Advanced protection features, including over-temperature protection, over-current protection, and under-voltage lockout
  • Diagnostic output pin provides information on the status of the load, such as open load or short circuit conditions
  • Compact PowerSSO-16 package provides excellent thermal performance and high-power density
Power distribution



Heating systems
Body Control Modules (BCM)
 
 

ADAS
 


Recommended resources

EV-VND9008AJ, EV-VND9012AJ and EV-VND9025AJ boards
Evaluation boards

These EV-VND9008AJ, EV-VND9012AJ and EV-VND9025AJ evaluation boards provides an easy way to connect the VND9008AJ, VND9012AJ and VND9025AJ double-channel high-side driver into an existing system.

This ready-to-use boards enables designers to directly connect the load, power supply and microcontroller without any additional effort for external component design and connection.



EV-VND9008AJ
 
EV-VND9012AJ
 
EV-VND9025AJ
 

TwisterSIM: dynamic electro-thermal simulator for VIPower devices
Simulator

A unique electro-thermal simulator that shortens the design cycle by enabling complex engineering evaluation. TwisterSIM includes an interactive selector for finding the suitable HSDs in few clicks based on load compatibility; fault condition impact analysis; diagnostic behavior analysis dynamic thermal performance, and more.

 
 

Scalable, feature-rich automotive high-side drivers leveraging advanced power technology
Press announcement

STMicroelectronics has released single-, double-, and four-channel automotive high side drivers in a common PowerSSO-16 package style, with pin assignments that simplify scaling circuit designs to add more driver channels....

 
 

VIPower M0-9: the latest generation of protected high-side drivers
Brochure

Discover the key features and benefits of our latest generation of protected high-side drivers. Our brochure will help you find the best solution for your application.