
Artificial Intelligence & Machine Learning

Anomaly detection on multi-axis fan system
Use the STM32 with NanoEdge AI Studio to detect anomalies of a two-fan system

Motor Control with condition monitoring
AI on STM32 : Condition monitoring and motor control with FP-AI-NANOEDG1 & X-CUBE-MCSDK V6

People detection and counting
Detect and count people using neural networks on an STM32H7 with an RGB camera

People flow detection
Using an STM32 and VL53L5 ToF sensor to detect the people flow through doors and count people.
Automotive

Advanced EFuse technology for power management
ST's next-generation solid-state fuse drivers (Smart E-fuse) enable a high level of functional safety and power management in 12/24/48 V systems.

Automotive Audio Solutions
HFDA801A and TDA7901 next-gen digital audio amplifier solutions offer best in-class performance, diagnostics, and protections for infotainment/smart cockpit, premium audio, or any in-car audio system.

Digital Key System CCC 3.0
Discover the last generation CCC v3.0 keyless secure car access solution based on ST33 secure element and the ST25R NFC Digital Key reader.

High-Performance Isolated Gate Driver for EV
Complete SiC traction inverter implementation highlighting ST control and power solutions, with focus on the L9502, ST’s newest high-performance isolated gate driver for EV applications.

MLC Sensors for Transportation
New automotive grade, low power sensor with Machine Learning Core (MLC) enabling energy efficient transportation and ADAS applications

Multi Band Precise Positioning
ST Teseo5/APP GNSS + ASM330LHH/B IMUs + Swiftnav Starling positioning & Skylark corrections enable Automotive ADAS & Autonomous applications requiring optimal precision everywhere & safety compliance

Digital Key with NFC
Near Field Communications for vehicle access and engine immobilization called the Digital Key.

STELLAR Arm-based Integration MCU
Stellar, an Arm-based integration MCU family, offers future-proof arctitecture to implement multiple real-time, safe and secure ECUs with capability to upgrade over the air enabled by revolutionary PCM

OMS/DMS Camera
OMS (Occupancy Monitoring Solution) and DMS (Driver Monitoring Solution) based on our unique VG1762 imager, allowing simultaneous capture of IR and RGB images with highest quality
Cloud

Asset Tracking: NEW Multi-connectivity Development Kit
Discover the full ST asset tracking solution based on the combination of short and long range connectivity with STM32WB, STM32WL, NFC, GNSS, sensors, security and smart power management

Asset Tracking: Sensor to Cloud Applications
How to use ST Sensor Development Kits, Smartphone app and Cloud Dashboard to prototype an end to end Asset Tracking application using NFC and BLE

AWS IoT services demo
Discover AWS IoT connectivity demonstration of OTA, device defender with ST's Ultra-Low-Power, highly secure STM32U5 multi-sensor discovery board

Connecting to Azure IoT
Seamlessly connect your sensor to Azure IoT leveraging ST's pre-integrated Ultra-low power, secure STM32U5 and multi-sensor discovery platform
Connectivity

Audio and Video with Bluetooth®
Discover the STM32WB in this demo which integrates a CMOS camera, ToF proximity sensor, microphone, LED light ring and smartphone connectivty demonstrating a Bluetooth intercom application

Augment NDEF NFC Tag
Augmented NDEF Tags allow smartphone and cloud data exchange including product authenticity, product information, and tamper status, without the need of a Smartphone APK.

Bluetooth® Enables Reliable, Long-Range Solutions
One of the most important features of BLE 5.0: the Coded PHY, or Long Range, achieves increased connectivity range and reliable connections through walls and obstacles vs. the standard 1Mbps PHY.

Bluetooth® Smart Home Solutions
Discover how the STM32WB Bluetooth, Zigbee and Thread SoC enables Bluetooth Mesh and Zigbee mesh networks. Explore audio and video streaming solutions over Bluetooth LE to a smartphone.

Contactless RF link enables 3D hologram
3D Hologram augmented by ST60A2; Multi-gigabit RF link across 750 RPM interface. Product Showcase complemented by a hands-on demonstration of 60GHz antenna solutions for rotating links

NFC Enabled Sensor Node
NFC Enabled Ultralow Power Sensor node featuring state of the art environmental and inertial sensors with machine learning core and finite state machine capability, NFC wireless charging capability and Secure Element add-on.

NFC Wireless Charging
NFC inductive wireless charging solution based on NFC Forum specification.

Ultra Wide Band Location Service
Discover how Ultra Wide Band technology augments environments to bring real time accurate tracking.

Ultra Wide Band Sport Tracking
Discover how Ultra Wide Band (UWB) technology augments environments to bring real time accurate tracking. We show how UWB tags can be used to track basketballs as they are thrown into a basketball net.
Industrial IoT

New Integrated Cortex®-M4 microcontroller and BLDC gate drivers
Control all the motors of an autonomous vacuum cleaner robot with a single controller, the new STSPIN32G4.

Static & Dynamic Inclinometers for Industrial IoT
High Precisions Inclinometers with embedded Machine Learning Core for 5G Infrastructure and Smart Industry

Wireless Industrial Node Datalogging and Condition Monitoring
Multi-sensors Wireless Industrial Node Datalogging and Condition Monitoring solutions based on STWINB & STWIN.box Preview
Optical Sensing

3D Camera
High resolution iToF (indirect Time-Of-Flight) based depth camera

Intruder Alert for PC
100% private Onlooker detection based on FlightSense technology.

Touchless Beverage Dispenser
FlightSense technology offers System Activation, Gesture Control, Cup Detection, anti-spill features as well as high accuracy liquid level measurement
Power

Data Center Power Delivery
Complete DC-DC power delivery for Data Centers. The solution maximizes efficiency and power density using two power conversion stages in cascade: first stage 48V to 12V and second stage 12V to CPU.

Five Cell Battery Management
The L9961 is part of a complete battery pack monitoring, balancing, and protection system for Li-Ion and Li-Polymer cells in 3, 4 or 5 series configurations

Power GaN & STi2GaN - The Future of Power Electronics
Discover the features of Gallium Nitride power transistors for power electronics.

Qi-compliant inductive wireless charger power receiver for 70W applications
The new wireless charger receiver STWLC98 is able to manage up to 70 W.
Smart Device Solutions

Alexa Voice Recognition
The STEVAL-VOICE-UI evaluation kit / reference design is Amazon qualified and enables evaluation of ST's cost-effective solution for Amazon's AVS for AWS IoT Services

Biometry System on card
Discover STPayBio the full biometric system-on-card based on STM32 and ST31 secure element with Fingerprint Cards TShape® 2 sensor module and how to simply enroll a fingerprint

Human Machine Interface
Advanced human to machine interaction visually, as well as vocally, exhibiting the STM32 capability for embedded graphics and voice services.

Laser Beam Scanning for AR Glasses
Functional prototype of AR glasses developed in collaboration with Quanta and LaSAR alliance partners, and benchtop demo of Next Gen Laser Beam Scanning Display for AR

Smart Home Voice Recognition (High Performance)
Using our STM32H747I-Disco board, this demo integrates Sensory's TruelyNatural and VoiceHub

Smart Home Voice Recognition (Low Cost)
Using our STM32H747I-Disco board, this demo integrates Sensory's TruelyHandsFree and VoiceHub

Use the STM32 with NanoEdge AI Studio to detect anomalies of a two-fan system

AI on STM32 : Condition monitoring and motor control with FP-AI-NANOEDG1 & X-CUBE-MCSDK V6

Detect and count people using neural networks on an STM32H7 with an RGB camera

Using an STM32 and VL53L5 ToF sensor to detect the people flow through doors and count people.

ST's next-generation solid-state fuse drivers (Smart E-fuse) enable a high level of functional safety and power management in 12/24/48 V systems.

HFDA801A and TDA7901 next-gen digital audio amplifier solutions offer best in-class performance, diagnostics, and protections for infotainment/smart cockpit, premium audio, or any in-car audio system.

Discover the last generation CCC v3.0 keyless secure car access solution based on ST33 secure element and the ST25R NFC Digital Key reader.

Complete SiC traction inverter implementation highlighting ST control and power solutions, with focus on the L9502, ST’s newest high-performance isolated gate driver for EV applications.

New automotive grade, low power sensor with Machine Learning Core (MLC) enabling energy efficient transportation and ADAS applications