SPS Italia 2024
May 28 - 30 in Parma, Italy
Envision sustainability and flexibility with ST
Advanced setup for monitoring the condition of an industrial motor, featuring an industrial sensor node, motor control board and machine learning libraries.
Presence detection for low power applications in this demo shows a smart lighting and thermostat that recognizes presence and enables gesture control.
Featuring precision control for accurate management of critical motor functions for complex tasks and certified safe torque off and safe brake control functional safety elements.
Showcasing an industrial environment monitored by several nodes that communicate with an industrial gateway implemented by the STM32MP2.
Featuring the 4.5 A dual full-bridge driver for brushed DC motors to demonstrating scalable and flexible motor control with multiple driving methods and two current control modes.
Discover high efficiency power designs for industrial heat pumps, energy storage systems, and power factor correction, direct from the most qualified experts in ST labs around Europe