Join ST for the 5th edition of the Industrial Summit! This ST event focuses on our solutions for power and energy, motor control, and automation, which pave the way to your next innovation.
Application focus | Booth# | Company | Demo name | ST products |
---|---|---|---|---|
Motor Control | M1 | STMicroelectronics | NUCLEO-C031C6 | STM32C031 |
Motor Control | M1 | STMicroelectronics | STM32C0316-DK | STM32C031 |
Motor Control | M1 | STMicroelectronics | STM32C0116-DK | STM32C011 |
Motor Control | M1 | STMicroelectronics | STM32U5 DK with 480*480 round display demo | STM32U599 |
Motor Control | M1 | STMicroelectronics | STM32U5 DK with 800*480 display demo | STM32U599 |
Motor Control | M2 | Avnet Technology Co,.Ltd | STSPIN32F0 Four Rotor Drone Motor Control |
|
Motor Control | M2 | Avnet Technology Co,.Ltd | STM32 FOC Air-conditioning Fan Controller |
|
Motor Control | M2 | Avnet Technology Co,.Ltd | STM32G4 Servo Controller |
|
Motor Control | M2 | Avnet Technology Co,.Ltd | STM32H750 Industrial HMI |
|
Motor Control | M2 | Avnet Technology Co,.Ltd | STM32G0 high speed motor driver |
|
Motor Control | M2 | Avnet Technology Co,.Ltd | Qi Wireless Charger V1.2.4 - RX 50W |
|
Motor Control | M2 | Avnet Technology Co,.Ltd | Qi Wireless Charger V1.3 – TX 50W |
|
Motor Control | M2 | Avnet Technology Co,.Ltd | 3KW 5G digital Telecom power solution |
|
Motor Control | M3 | STMicroelectronics | Power Modules for 3-Phase Motor Drive | ACEPACK 1, ACEPACK , ACEPACK DMT-32, ACEPACK SMIT , ACEPACK DRIVE |
Motor Control | M3 | STMicroelectronics | STPOWER SLLIMM HP | STGIK50CH65T, STGIK10M120T |
Motor Control | M4 | STMicroelectronics | Anomaly detection on water pumps with NanoEdge AI | STM32WB5MMG, ISM330DHCX, IIS3DWB, ST1PS02, STBC02 |
Motor Control | M5 | Future Electronics | STSPIN32F0 Motor Control Board | 主芯片: STSPIN32F0 MOSFET: STL20N6F7 |
Motor Control | M5 | Future Electronics | STSPIN32G4 Motor Control Board | 主芯片: STSPIN32G4 MOSFET: STL90N10F7 |
Motor Control | M5 | Future Electronics | STM32G4 DC-DC Digital Power solution | STSPIN32G4; STM32G474CET6 |
Motor Control | M6 | Willas-Array Electronics (Hong Kong) Limited | WAEVK-PWD5T60 |
|
Motor Control | M6 | Willas-Array Electronics (Hong Kong) Limited | 7’ TFT HMI Base STM32H7 | STM32H743IIT6, L7985A, SMAJ26CA-TR, STEF05PUR LDL1117S33R, ST3485EBDR, STMPS2161STR, ECMF04 - 4HSM10, EMIF03 - SIM02M8, USBLC6 - 2SC6, EMIF06 - MSD02N16, ESDA14V2BP6, ESDCAN02 - 2BWY, ULN2003D1013TR, LM358DT |
Motor Control | M6 | Willas-Array Electronics (Hong Kong) Limited | STM32MP157 SoM | STM32MP157CAA3, STPMIC1APQR, STSAFA110DFSPL02 |
Motor Control | M7 | STMicroelectronics | NUCLEO-H503RB | NUCLEO-H503RB |
Motor Control | M7 | STMicroelectronics | NUCLEO-H563ZI | NUCLEO-H563ZI |
Motor Control | M7 | STMicroelectronics | STM32H573I-DK | STM32H573I-DK |
Motor Control | M7 | STMicroelectronics | NUCLEO-WBA52CG | NUCLEO-WBA52CG |
Motor Control | M8 | STMicroelectronics | 22kW High-End Servo Drive With SIL2 | STGAP2HD, IPS160HF, STM32H723VGT6, CLT03-2Q3, STGSH50M120D, STM32H743ZGT6, STM802RM6F |
Motor Control | M9 | STMicroelectronics | 600W Commercial Fridge solution - Single STSPIN32G0601 controls Digital PFC + PMSM Compressor | STSPIN32G0601; STGF10M65DF2; VIPER122LSTR |
Motor Control | M9 | STMicroelectronics | Smart sensing augmented with NanoEdge AI and STWIN.box | STSPIN32G4, IIS3DWB, LPS22HH, ISM330DHCX, IMP34DT05, IIS2ICLX, IIS2DLPC, MP23ABS1, IIS2MDC, STTS22H |
Motor Control | M10 | STMicroelectronics | High-Performance power tool reference design | STM32G431, STDRIVE101, STL220N6F7 |
Motor Control | M11 | STMicroelectronics | Maze Game V2 | STM32MP135, STDRIVE101, STH270N8F, STM32H747XIH6, BlueNRG-LP |
Motor Control | M12 | Yosun Industrial Corporation | 20W dual motor FOC control | STM32F302; L6230 |
Motor Control | M12 | Yosun Industrial Corporation | Injection molding machine controller | STM32MP135; STM32H743; OP; DCDC; LDO |
Motor Control | M13 | STMicroelectronics | Edge AI Washing Machine |
Application focus | Booth# | Company | Demo name | ST products |
---|---|---|---|---|
Power & Energy | PE1 | WT Microelectronics | 30KW Vienna PFC With Gen 3 SiC MOSFET | STM32G474RET3; STGAP2SiCS |
Power & Energy | PE1 | WT Microelectronics | 3KW AC-DC Power Converter | STM32G474RBT6; STGAP2HSCMTR; STGAP2DMTR; PM8834TR; SCT055W65G3AG; STPSC40H12CWL STW70N60DM6-4; STY139N65M5; STL130N8F7; TSV994IDT; TSX631ILT; TS3011ILT; TS431BILT VIPER38LD; VIPER26HD; LD1117S33CTR; STPS2150A |
Power & Energy | PE1 | WT Microelectronics | Industrial Battery Management System (BMS) | STM32H723; L9963; L9963T; ISOSD61; L9616; L9826 |
Power & Energy | PE1 | WT Microelectronics | 200W Multi Port PD Charger (GaN MOSFET) | STNRG011; SGT120R65AL; STPSC6H065DLF; MasterGaN1; SRK2001A; STM8S003F4P6 |
Power & Energy | PE1 | WT Microelectronics | IO-LINK Gateway Master and Slave Devices | STM32H755; L6360; L6983NQ; SPT01-335DEE STM32F429; L6362A; L6984; IMP34DT05; IIS3DWB |
Power & Energy | PE2 | STMicroelectronics | AI based smart solar Arc Fault Circuit Interrupter (AFCI) | STM32G473, STM32H7B3 (optional) |
Power & Energy | PE3 | STMicroelectronics | 100W laptop wireless charging | STWBC2-HP, STWLC99 |
Power & Energy | PE3 | STMicroelectronics | 300W industrial wireless power transfer | STM32G473, L6498D, STL90N10F7, L7983 |
Power & Energy | PE4 | Maxvision (HK) Technologies Co., Limited | 140W PD Charger | STNRG011; SRK2001A; MASTERGAN4 |
Power & Energy | PE4 | Maxvision (HK) Technologies Co., Limited | 100W PD Charger | STNRG011; SRK2001A; MASTERGAN4 |
Power & Energy | PE4 | Maxvision (HK) Technologies Co., Limited | 240W Adapter Power Supply | STNRG011A; SRK2001A |
Power & Energy | PE4 | Maxvision (HK) Technologies Co., Limited | 100W Adapter Power Supply | VIPERGAN100TR; SRK1001; L4985A |
Power & Energy | PE4 | Maxvision (HK) Technologies Co., Limited | STM32 MCU & LSM6DS3TR-C Sensor Development Board | STM32G030C8T6; LSM6DS3TR-C; LDL1117S33R; STPS2L30A |
Power & Energy | PE4 | Maxvision (HK) Technologies Co., Limited | QMK Keyboard | STM32F103CBT6 |
Power & Energy | PE4 | Maxvision (HK) Technologies Co., Limited | STM32 MCU & TOF Module Development Board | STM32G030C8T6; VL53L0X; VL6180 & VL6180X; LDL1117S33R; STPS2L30A |
Power & Energy | PE4 | Maxvision (HK) Technologies Co., Limited | STM32 LQFP64 Development Board | STM32H503RBT6; LD39050PU33R; ST730M33R; BAT54KFILM; STPS2L30A; USBLC6-2SC6; ESDA7P60-1U1M; ECMF02-2AMX6; STMPS2141STR |
Power & Energy | PE4 | Maxvision (HK) Technologies Co., Limited | STM32 MCU &STSPIN220 Development Board | STM32C011F4P6; STSPIN220; LD1117S33CTR; STPS140A |
Power & Energy | PE5 | STMicroelectronics | Digital controlled high efficiency 140W USB-PD 3.1 EPR certified reference design based on ST-ONEHP and MASTERGAN1 | L6563S, STL36N60M6, ST-ONEHP, MasterGaN1 |
Power & Energy | PE5 | STMicroelectronics | 65W ACF GaN Adaptor based on ST-ONE and MasterGaN | ST-ONE, MasterGaN2 |
Power & Energy | PE5 | STMicroelectronics | 12V - 400W 80Plus PLATINUM compliant adaptor based on L4985A and L6699 | L4985A, L6699, SRK2001 |
Power & Energy | PE6 | STMicroelectronics | Battery Management for Industrial and Automotive Applications | L9963E |
Power & Energy | PE7 | STMicroelectronics | 30kW Gen3 SiC MOSFET high efficiency Vienna PFC solution with STM32G4 for EV Charger | STM32G474RET3; SCT018W65G3AG; STPSC40H12CWL; STGAP2SICS |
Power & Energy | PE7 | STMicroelectronics | 30kW Gen3 SiC MOSFET three phase interleaved LLC solution with STM32G4 for ultra high voltage EV Charger | STM32G474VBT; SCT025W120G3-4AG; STTH60RQ06W; STGAP2SICS |
Power & Energy | PE8 | STMicroelectronics | PLC based Smart Solar PV optimizer | ST8500, STLD1, STM32G072, |
Power & Energy | PE8 | STMicroelectronics | 50kW DC-AC inverter based on SiC ACEPACK and STM32H743 | STM32H743ZGT6, A2U8M712W3-FC, STGAP2SICSC |
Power & Energy | PE9 | STMicroelectronics | Ki Cordless Kitchen | STM32G474RET6, STGWA50IH65DF, ST25R3916, ST25R3918, L6491D, VIPER318, L6981 |
Power & Energy | PE10 | STMicroelectronics | 100W wireless charging using BLE out-of-band communication | STWBC2-HP, STWLC99, BlueNRG345 |
Power & Energy | PE10 | STMicroelectronics | 200W wireless charging solution based on STWBC2-HP and STWLC99 | STWBC2-HP; STWLC99; STM32F072CB; STL20N6F7; STSAFE-A110 |
Power & Energy | PE11 | STMicroelectronics | High Efficiency 65W USB Type-C Power Delivery reference design based on VIPERGAN65 and STUSB4761 | VIPERGAN65, STUSB4761 |
Power & Energy | PE11 | STMicroelectronics | GaN based 200W Gaming Adaptor Based on STCMB1, G-HEMT and MasterGaN | STCMB1, MasterGaN1, |
Power & Energy | PE12 | STMicroelectronics | 3kW high efficiency 5G Telecom Rectifier with Gen3 SiC MOSFET and STM32G4 Digital Controller | SCTW35N65G2V, STY139N65M5 |
Power & Energy | PE12 | STMicroelectronics | 6.6kW bidirectional ACDC solution for ESS | STM32G474, SCT040W120G3-4, STGAP2SICS, VIPER319HD, STGAP2SM, STP75NF20, A6986 |
Power & Energy | Virtual booth | Wuhan P&S Information Technology Co., Ltd | Programable Logic Controller | STM32F407VET6; L7986TA; VN808TR-E; LM2901PT |
Power & Energy | Virtual booth | Wuhan P&S Information Technology Co., Ltd | IO Module | STM32G0B1CBT6; VN808TR-E; ISO8200AQTR |
Power & Energy | Virtual booth | Wuhan P&S Information Technology Co., Ltd | IO-Link Slaver for 8 channel DO | L6364Q; ISO8200AQ; STM32G070CBT6 |
Power & Energy | Virtual booth | Wuhan P&S Information Technology Co., Ltd | LED Power | L6599ADTR; SRK2001TR |
Power & Energy | Virtual booth | Wuhan P&S Information Technology Co., Ltd | EPG Series Electric Grippers | STSPIN32G4; L6362 |
Application focus | Booth# | Company | Demo name | ST products |
---|---|---|---|---|
Automation | A1 | STMicroelectronics | Structural Health Monitoring Inclination, Vibration and Temperature | IIS2ICLX, IIS2DLPC, IIS3DWB, STTS22H, STSWCBMLoRaBLE, NUCLEO-WL55JC |
Automation | A2 | STMicroelectronics | 360° rotation contactless USB | ST60A3 |
Automation | A2 | STMicroelectronics | 360° rotation contactless GigE | ST60A2 |
Automation | A3 | STMicroelectronics | SensorTile.Box Pro | ST MEMS & Sensor |
Automation | A3 | STMicroelectronics | Huawei X GENTLE MONSTER Eyewear | ST MEMS & Sensor |
Automation | A3 | STMicroelectronics | Huawei TWS Free buds pro 2 | ST MEMS & Sensor |
Automation | A3 | STMicroelectronics | Flydigi Apex Wireless Controller | ST MEMS & Sensor |
Automation | A3 | STMicroelectronics | Smart Lock Dice | ST MEMS & Sensor |
Automation | A3 | STMicroelectronics | Water depth detection | ST MEMS & Sensor |
Automation | A3 | STMicroelectronics | Blood pressure device | ST MEMS & Sensor |
Automation | A3 | STMicroelectronics | RION IMU Module | ST MEMS & Sensor |
Automation | A3 | STMicroelectronics | Inclinometer demo | ST MEMS & Sensor |
Automation | A3 | STMicroelectronics | Virtual Drum Kit | ST MEMS & Sensor |
Automation | A3 | STMicroelectronics | Projector | ST MEMS & Sensor |
Automation | A4 | STMicroelectronics | Industry printer solution | STSAFE-A110, ST25R3916, ST25DV04KC |
Automation | A4 | STMicroelectronics | STEVAL-PROTEUS | ST25DV, STSAFE-A110 |
Automation | A5 | Arrow Asia Pac | Compact 1kW-48V EtherCAT Servo Driver | MCU: STSPIN32G4; MOS: STL90N10F7; Power Management: VIPER319HDTR; LDO:LD1117S12TR, LD1117S33TR; Logic IC:74VHC14YTTR, ST26C32ABTR; EEPROM:M24M01-RMN6P,M24C16-RMN6P; ESD protection:ETP01-1621RL |
Automation | A5 | Arrow Asia Pac | IO-link System: 8-Channel Master & Slave Digital Input (DI)/ Digital Output (DO) Module | IO-link master MCU1 : ARW-IOLM4P-STM32L4 (基于ST- STM32L431RBT6) – IO-link Master Stack Upstream communication MCU 2:STM32F746ZGT6 – IO-link Master -USB/ Ethernet Interface Stack IO-link Master PHY: L6360 IO-link Slave STM32G071RBT6 – IO-link Slave Stack IO-link Slave PHY: L6362A, L6364Q Power Management: VN808-32-E, STG3693QTR, ISO8200AQ ESD Protection : SCLT3-8BQ7-TR |
Automation | A5 | Arrow Asia Pac | 110krpm BLDC for Fast hair-dryer | MCU & Gate Driver: STSPIN32F0601Q, Thyristor: T1635T-8FP Power Management: LD1117S33, VIPER122LSTR; Mosfet: STN6N60M2 |
Automation | A5 | Arrow Asia Pac | Solar Inverter/ Energy Storage Dashboard | MCU controller: STM32F429VIT6 RS-485 driver: ST1480ABDR |
Automation | A5 | Arrow Asia Pac | Three Phase 3-Level T-type Bidirectional 15kW Converter |
|
Automation | A6 | STMicroelectronics | Home/Building Automation Demo Panel | STM32G071CBT6, STKNX, STISO620, STISO621, L6983N33QTR, VL53L3CX, STHS34PF80, SMAJ40CA, STM32L073, S2-LP etc. |
Automation | A7 | STMicroelectronics | Connecting to Huawei Cloud using STM32U5 ; Cellular Module | STM32U5 |
Automation | A7 | STMicroelectronics | STEVAL-PROTEUS1:Industrial sensor evaluation kit for condition monitoring based on the 2.4 GHz STM32WB5MMG module | STM32WB |
Automation | A7 | STMicroelectronics | Connecting to Baidu Cloud using STM32U5 ; WiFi | STM32U5 |
Automation | A8 | IIC Technology CO., Ltd | Robot Joint instrument | STM32G431CBT6; VIPER06; ST3485; ST26C31; M24C16-DRE |
Automation | A8 | IIC Technology CO., Ltd | Voice Socket | VIPER06; BLUENRG-132; M24C16-DRE |
Automation | A8 | IIC Technology CO., Ltd | Lamp Switch | BLUENRG-132; VIPER06 |
Automation | A8 | IIC Technology CO., Ltd | STM32MP135 Kernel Module | STM32MP135 |
Automation | A8 | IIC Technology CO., Ltd | 140W PD | STNRG011; MASTERGAN4; SRK2001 |
Automation | A9 | STMicroelectronics | Smart mirror | ST ToF |
Automation | A9 | STMicroelectronics | ST Global Shutter image sensor for Machine Vision | ST ToF |
Automation | A9 | STMicroelectronics | ST ITOF for 3D sensing | ST ToF |
Automation | A9 | STMicroelectronics | Touchless control with multizone Time-of-Flight sensor for hand gesture and posture recognition | ST ToF |
Automation | A9 | STMicroelectronics | ST Ambient Light Sensor VD6283 | ST ToF |
Automation | A10 | STMicroelectronics | Compact Production Line | STM32L431, L6360, IPS8160, STM32G071, L6364, VL53L3CX, ST25R3916, IPS4260L, SCLT3-8B, ISO8200AQ, SMBJ30CA, L6984 etc. |
Automation | A11 | STMicroelectronics | NanoEdge AI Anomaly Detection | STM32WB5MMG, ISM330DHCX, IIS3DWB, ST1PS02, STBC02 |
Automation | A11 | STMicroelectronics | Anomaly detection with ISPU and STWIN.box | IIS3DWB, LPS22HH, ISM330DHCX, IMP34DT05, IIS2ICLX, IIS2DLPC, MP23ABS1, IIS2MDC, STTS22H |
Automation | A12 | STMicroelectronics | Factory Automation Demo Panel | STM32G071CBT6, L6364Q, ISO8200AQ, IPS4260L, SCLT3-8B, IIS3DWB, ISM330IS, VL53L3CX, ST25R3916, L6984, SMBJ30CA etc. |
Demo name | Demo description |
---|---|
| |
| |
| |
|